![](https://portal.endress.com/picpool/sft/prodcont/thumb/nrr261.jpg)
![Oil leak detector - Transmitter NRR261 Oil leak detector - Transmitter NRR261](/__image/a/112170/k/aee0c0a7f1171be304f56476f6bee8afa78105c0/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Transmitter_NRR261_PP_1.jpg)
Field of application
Outdoor installed transmitter to output relay contact to receive the detection signal from the NAR300 float sensor.
Ambient temperature: -20 to +60°C (-4 to +140°F)
Benefits
Outdoor installed transmitter to output relay contact to receive the detection signal from the NAR300 float sensor
Exd [ia] certified transmitter
Delay trimmer prevents false alarm and relieves operators from disturbance
No moving parts, long-life
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Oil leak detector NAR300 for high temperature
Oil leak detector equipped with conductivity sensor
EN 31/05/202415/05/202318/03/202230/08/201930/07/2019Language:
English
Version:
31/05/2024
File size:
1.8 MB
File name:
TI00457GEN_1224-00.pdf
-
-
-
Technical Information (TI)
TI Oil leak detector NAR300
Oil leak detector equipped with two types of immobile sensors:
conductivity and tuning forkEN 31/05/202415/05/202318/03/202230/08/201930/07/2019Language:
English
Version:
31/05/2024
File size:
2.2 MB
File name:
TI00045GEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
BA NAR300 system for high temperature
Oil leak detector float sensor
EN 31/05/202431/10/202315/05/202318/03/202230/08/2019Language:
English
Version:
31/05/2024
File size:
2.2 MB
File name:
BA00403G_NAR300 6 en_US.pdf
-
-
-
Operating Instruction (BA)
NAR300 system - Operating Instruction
Tank Gauging
EN 01/08/2010Language:
English
Version:
01/08/2010
File size:
2.9 MB
File name:
BA01027G08en01.10.pdf
-
-
-
Operating Instruction (BA)
BA NAR300 system
Oil leak detector float sensor
EN 31/05/202431/10/202315/05/202318/03/202207/09/2019Language:
English
Version:
31/05/2024
File size:
2.8 MB
File name:
BA00402G_NAR300 en_US.pdf
-
-
-
Operating Instruction (BA)
NAR300 system - Operating Instruction
Tank Gauging
EN 01/11/2008Language:
English
Version:
01/11/2008
File size:
2.9 MB
File name:
BA1027N08en11.08.pdf
-
-
-
Ex Safety Instruction (XA)
Oil Leak Detector NAR300 System - Safety Instructions
Oil Leak Detector NAR300 System
TIIS Ex ia IIB T4EN 01/06/2011Language:
English
Version:
01/06/2011
File size:
260.7 KB
File name:
XA00587G-A08EN 01.11.pdf
-
-
-
Ex Safety Instruction (XA)
Converter NRR262 for Oil Leak Detector - Safety Instructions
Converter NRR262 for Oil Leak Detector
TIIS Ex ia IIB T4EN 01/06/2011Language:
English
Version:
01/06/2011
File size:
153.9 KB
File name:
XA00589G-A08EN01.11.pdf
-
-
-
Ex Safety Instruction (XA)
NRR261 Converter for Oil leak detector NAR300
Intrinsic Safety “ia”
Flameproof “db”EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
549.4 KB
File name:
XA01742GEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Converter NRR261 for Oil Leak Detector - Safety Instructions
Converter NRR261 for Oil Leak Detector
TIIS Ex d[ia] IIB T4EN 01/06/2011Language:
English
Version:
01/06/2011
File size:
305.2 KB
File name:
XA00588G-A08EN01.11.pdf
-