![](https://portal.endress.com/picpool/sft/prodcont/thumb/bild_182b.jpg)
![iTEMP TMT182B universal transmitter for industrial process temperature measurement Head transmitter TMT182B](/__image/a/9658957/k/5674e19802b76b4d40d12aa3183a7b353d16ad1d/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/iTEMP%20TMT182B.jpg)
Specs at a glance
-
Accuracy
(Pt100, -50...200 °C) <= 0,14 K
(Pt100, -58...392 °F) <= 0,25 °F
Field of application
The iTEMP TMT182B temperature head transmitter is designed for applications across all process industries that require accurate temperature measurements and HART® communication. The device provides valuable additional diagnostic information and stable measurement performance, helping to improve process efficiency and stable plant operation.
Temperature transmitter with HART® communication for the conversion of various input signals into a scalable, analog 4-20 mA output signal
Universal input for resistance thermometers (RTD), thermocouples (TC), resistance transmitters (Ω), voltage transmitters (mV)
Reliability, long-term stability, high precision and advanced diagnostics for safe operations
Installation in terminal heads form B or cabinets
Benefits
Safe operation in hazardous areas; international approvals
Reliable operation with continuous sensor and device monitoring
Diagnostics information according to NAMUR NE 107
Ready to use: pre-programmed ex-works if required
Easy configuration with free software
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
iTEMP TMT182B
Temperature transmitter
EN 30/08/2022Language:
English
Version:
30/08/2022
File size:
1.1 MB
File name:
TI01692TEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
iTEMP TMT182B
Temperature transmitter
EN 30/08/2022Language:
English
Version:
30/08/2022
File size:
1.7 MB
File name:
BA02260TEN_0122-00.pdf
-
-
-
Device Parameter (GP)
iTEMP TMT182B Description device parameters
Temperature transmitter
EN 30/08/2022Language:
English
Version:
30/08/2022
File size:
717.2 KB
File name:
GP01197TEN_0122-00.pdf
-
-
-
Short Instruction (KA)
iTEMP TMT182B
Temperature transmitter
EN 30/08/2022Language:
English
Version:
30/08/2022
File size:
839.6 KB
File name:
KA01605TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B
ATEX:
Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc
Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc
Ex nA IIC T6 Gc, Ex ec IIC T6 Gc
Ex nA IIC Gc, Ex ec IIC GcEN 17/07/202314/11/202215/08/202219/11/201823/03/2016Language:
English
Version:
17/07/2023
File size:
445.5 KB
File name:
XA01006TEN_0823-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT182B
ATEX, IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 GbEN 21/07/2022Language:
English
Version:
21/07/2022
File size:
401.2 KB
File name:
XA02905TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT182B
Temperature transmitter
Ex ia IIC T4...T6 Ga
Ex ia IIC T4...T6 Gb
Ex ia [ia Ga] IIC T4...T6 Gb
Ex ib [ia Ga] IIC T4...T6 GbEN 17/10/2022Language:
English
Version:
17/10/2022
File size:
394.7 KB
File name:
XA03075TEN_0122-00.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: TMT182B-, TMT71-, TMT72-, TMT86-
Declaration number: EC_00726_04.22EN 08/11/2022Language:
English
Version:
08/11/2022
File size:
153 KB
File name:
EC_00726_04.22.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72-
Declaration number: EC_00695_04.23EN 30/05/2023Language:
English
Version:
30/05/2023
File size:
166 KB
File name:
EC_00695_04.23.pdf
-
-
-
Explosion Protection
Product family: DIN rail transmitter, Head transmitters
Product root: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72-
Region: International (IECEx)
Approval agency: Bureau Veritas
Protection: Ex ia IIC T6...T4 Ga, Ex ia IIC T6...T4 GbLanguage:
English
Version:
27/11/2023
File size:
2 MB
File name:
IECEx EPS 18.0026X_05.pdf
-