Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
-
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
-
Operating temperature range
Type K:
-40 °C ...1.100 °C
(-40 °F ...2.012 °F)
Type J:
-40 °C ...750 °C
(-40 °F ...1.382 °F)
Type N:
-40 °C ...1.150 °C
(-40 °F ...2102 °F)
Type S:
0 °C ...1.400 °C
(32 °F ...2.552 °F) -
Max. immersion length on request
up to 4.525,00 mm (178,15'')
Field of application
Measuring points with extremely high process temperatures require this high-temperature thermometer with a ceramic or metal thermowell as well as thermocouples made from special metals such as platinum and rhodium. The thermowell made from special materials protects from mechanical and chemical damages in the process and increases the life span of the used sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety.
Applicable for temperature measurement in cement production, steel treatment, incinerators and fluidized bed furnaces. The TAF16 contains a single or double thermocouple insert and a metal or ceramic protection tube as well as an optional internal sheath
Process temperatures: up to +1,700 °C (+3,092 °F)
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Long-term stable measurement due to sensor protection with non-porous materials
Flexible product selection thanks to modular design
Optimized life cycle costs by means of replaceable spare parts
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Omnigrad S TAF11, TAF12x, TAF16 Technical information
High temperature assemblies
With metal or ceramic thermowells
Adjustable process connection
Thermocouple sensor types J, K, N, R, S, BEN 12/11/201325/01/201216/06/201101/09/2004Language:
English
Version:
12/11/2013
File size:
543.4 KB
File name:
TI00251ten_1413.pdf
-
-
-
Short Instruction (KA)
KA Safe unpacking of ceramic thermowells
iTHERM FlameLine TAF1x high-temperature thermometer
EN 11/12/202425/03/2024Language:
English
Version:
11/12/2024
File size:
338.9 KB
File name:
KA01698TEN_0224-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
高温测量迈向新阶段
高温测量迈向新阶段
TAF系列高温型温度计产品Language:
Chinese
Version:
11/12/2024
File size:
1.8 MB
File name:
AI01128T_09_CN_02.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-