Specs at a glance
-
Accuracy
(Pt100, -50...250 °C) <= 0,5 K
(Pt100, -58...482 °F) <= 0,9 °F
Field of application
This transmitter is configurable and supports both selected resistance sensor types and thermocouples. In order to obtain the highest measurement precision, linearization characteristics for every type of sensor are stored in the transmitter.
The standardized output signal used for process measurement is a 4 to 20 mA signal. This offers fast, easy and cost-saving temperature measuring and reliable measurement values for a wide range of non-ex industry applications.
PC programmable (PCP) temperature head transmitter for converting various input signals into a scalable 4 to 20 mA analog output signal
Suitable for resistance thermometer (RTD) and thermocouple (TC)
Device configuration using PC with configuration kit and PC software ReadWin 2000
Benefits
2-wire technology, 4 to 20 mA analog output
Fault signal on sensor break or short circuit,
presettable to NAMUR NE 43Meets the EMC requirements as per NAMUR NE 21
Galvanic isolation 500 V (input/output)
Application specific measuring range setting
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
iTEMP TMT80
Universal temperature head transmitter for resistance thermometers and
thermocouples
PC-programmableEN 20/10/202121/06/201801/04/2010Language:
English
Version:
20/10/2021
File size:
780.8 KB
File name:
TI00153REN_0621-00.pdf
-
-
-
Operating Instruction (BA)
Operating instructions iTEMP® TMT80
Universal temperature head transmitter for resistance thermometers and
thermocouples, PC programmableEN 11/06/201801/03/201201/04/2010Language:
English
Version:
11/06/2018
File size:
624.3 KB
File name:
BA00292RC4_1418.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT80
Universal temperature head transmitter for resistance thermometers and
thermocouples
PC-programmableEN 27/10/2023Language:
English
Version:
27/10/2023
File size:
545.2 KB
File name:
KA01678TEN_0123-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Head transmitters
Product root: OTMT80-, TMT80-
Declaration number: HE_00465_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
137.8 KB
File name:
HE_00465_01.17 CHina RoHS TMT80_TMT80L.pdf
-
-
-
Manufacturer Declaration
Product family: DIN rail transmitter, Field transmitter, Head transmitters
Product root: TMT127-, TMT128-, TMT142B-, TMT182B-, TMT188-, TMT31-, TMT36-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-
Declaration number: ЕАЭС KZ 7500533.13.12.04143
Manufacturer specification: EMCLanguage:
Russian
Version:
05/09/2024
File size:
874.1 KB
File name:
EACKZ7500533131204143.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: TMT80-
Declaration number: EC_00347_01.16EN 20/04/2016Language:
English
Version:
20/04/2016
File size:
856.8 KB
File name:
EC_00347_01.16.pdf
-
-
-
EU Declaration
Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112-, TMT112
L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-
, TMT187-, TMT188-, TMT31-, TMT80-, TMT82-, TMT84-, TMT85-
Declaration number: EC_00567_02.21EN 20/12/2021Language:
English
Version:
20/12/2021
File size:
153.8 KB
File name:
EC_00567_02.21.pdf
-
-
-
UK Conformity Assessed
Product family: Head transmitters
Product root: TMT180-, TMT31-, TMT36-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-
Declaration number: UK_00471_04.24Language:
English
Version:
25/11/2024
File size:
125.1 KB
File name:
UK_00471_04.24.pdf
-
-
-
Miscellaneous
Product family: Accessories: RTD insert, Accessories: TC insert, ACCESSORIES: T_INSERTS, DIN rail transmitter, Field transmitter, HEAD TRANSMITTERS, PROCESS RTD DIRECT CONTACT, Process RTD general purpose
Product root: TET300-, TMT111-, TMT112-, TMT121-, TMT122-,
TMT127-, TMT128-, TMT142-,TMT142B-, TMT162-, TMT180-, TMT181-, TMT182-,
TMT187-, TMT188-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-,
TPC100-, TPC300-,TS111-, TS211-, TST310-, TST602-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.AB53.B.01191/20Language:
Russian
Version:
26/11/2020
File size:
84.3 KB
File name:
EAEC N RU D-DE.AB53.B.01191_20.pdf
-