

Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
-
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
-
Operating temperature range
Type S:
0 °C ...1.600 °C
(32 °F ...2.912 °F)
Type R:
0 °C ...1.600 °C
(32 °F ...2.912 °F)
Type B:
600 °C ...1.700 °C
(1.112 °F ...3.092 °F) -
Max. immersion length on request
up to 3.500,00 mm (137,80'')
Field of application
Measuring points with extremely high process temperatures require these special thermometers with ceramic thermowells and thermocouples made from special metals, such as platinum and rhodium. The thermowell and the internal sheath made from ceramic materials protects from mechanical and chemical damages in the process and increases the life span of the sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety.
The TAF12D are assemblies with double ceramic protection tubes, designed specifically for applications such as ceramic baking ovens, brickworks, porcelain production and glass industries. They contain a single or double TC insert in ceramic insulators.
Process temperatures: up to +1700 °C (+3092 °F)
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Long term stable measurement due to sensor protection with non-porous materials
Flexible product selection by modular design
Optimized life cycle costs by means of replaceable spare parts
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Omnigrad S TAF11, TAF12x, TAF16 Technical information
High temperature assemblies
With metal or ceramic thermowells
Adjustable process connection
Thermocouple sensor types J, K, N, R, S, BEN 12/11/201325/01/201216/06/201101/09/2004Language:
English
Version:
12/11/2013
File size:
543.4 KB
File name:
TI00251ten_1413.pdf
-
-
-
Short Instruction (KA)
KA Safe unpacking of ceramic thermowells
iTHERM FlameLine TAF1x high-temperature thermometer
EN 11/12/202425/03/2024Language:
English
Version:
11/12/2024
File size:
338.9 KB
File name:
KA01698TEN_0224-00.pdf
-
-
-
Installation Instructions (EA)
High temperature thermometers TAF11, TAF12x
Unwrapping the safety seal for flanged ceramic thermometers
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
125 KB
File name:
EA01291TA2_0120.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
高温测量迈向新阶段
高温测量迈向新阶段
TAF系列高温型温度计产品Language:
Chinese
Version:
11/12/2024
File size:
1.8 MB
File name:
AI01128T_09_CN_02.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.9 MB
File name:
FA00006Tde.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
04/02/2025
File size:
19.1 MB
File name:
FA00006Ten_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-