Specs at a glance
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
63% rt = 0.3 s
-
Max. process pressure (static)
at 20°C: 250 bar (3.626 psi)
depends on configuration -
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ...1.200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ...1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ... 1.300 °C
(-454 °F ...2.372 °F) -
Max. immersion length on request
up to 96" (2.438 mm)
others on request
Field of application
The high modular thermometer is used for several applications in almost all industries. Examples are heat exchangers, furnaces, dryers, process reactors, etc. With different head transmitter it's a complete unit ready for use with enhanced measurement accuracy and reliability. It also enables very fast response times, due to direct contact measurement without thermowell. A variety of process connections and dimensions offer flexible application possibilities.
Magnesium oxide insulated thermocouples, commonly referred to as MgO thermocouples, are used in many process and laboratory applications. They have many desirable characteristics making thermocouples a good choice for general and special purpose applications.
The sensors can be used on:
Heat exchangers
Power & recovery areas
Furnaces
Dryers
Flue gas
Compressor stations
Process reactors
Metallurgical and glass manufacturing
Benefits
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a
complete point solution.All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TH51, TH52 and TH56
General purpose MgO insulated thermocouples with connection head,
extension lead wires or connectors for process and laboratory appl
icationsEN 15/02/202314/01/202131/05/201826/06/201501/10/2004Language:
English
Version:
15/02/2023
File size:
1.6 MB
File name:
TI00111REN_1623-00.pdf
-
-
-
Short Instruction (KA)
TH51 Compact Instructions
Thermocouple assembly
EN 04/02/201301/07/200501/10/2004Language:
English
Version:
04/02/2013
File size:
569.8 KB
File name:
KA00184ren_1312.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-
-
-
Fields of Activities (FA)
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
-