This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
技术资料 Omnigrad S TR62
防爆型铠装热电阻,智能可编程一体化温度变送器
可更换铠芯,不带热套管,自带短管或活接头
、、或基金会现场总线信号输出
本型号不单独使用,请与相应热保护套管配套使用
4...20 mA HART PROFIBUS PA (FF)
Omnigrad S TR62EN 01/07/2005Language:
Chinese
Version:
01/07/2005
File size:
392.3 KB
File name:
TI281Tzh_0309.pdf
-
-
-
Technical Information (TI)
Omnigrad S TR62, TC62 Technical Information
Modular thermometer, with optional RTD or TC insert
EN 20/01/201606/06/201209/02/2012Language:
English
Version:
20/01/2016
File size:
718.1 KB
File name:
TI01024TEN_0316.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
TR/TC6x
RTD / TC Thermometer
ATEX, IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IIIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN 20/02/202316/05/202211/02/202128/11/201604/12/2015Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TX6x
RTD/TC modular thermometers
1Ex d IIC T6...T1 Gb X
Ga/Gb Ex d IIC T6...T1 X
Ex tb IIIC T85 °C....T450 °C Db X
Ex ta/tb IIIC T85°C...T450 °C Da/Db XEN 09/07/202413/03/202002/11/2016Language:
English
Version:
09/07/2024
File size:
460.7 KB
File name:
XA01450TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR/TC6x
Thermometer
Ex db IIC T1...T6 GbEN 27/04/202331/07/2020Language:
English
Version:
27/04/2023
File size:
471.5 KB
File name:
XA02108TEN_0223-00.pdf
-