©Endress+Hauser
©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751 class AA acc. to IEC 60751
Max. process pressure (static)
at 20°C: up to 75 bar (depending on the process connection)
Operating temperature range
PT 100: -200 °C ...600 °C (-328 °F ...1.112 °F)
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Field of application
The RTD cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. The probe is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid medium like air, water, oil, etc. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables the cable probe to detect rapid temperature changes fast and accurate.
The resistance thermometer is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid media like air, water, oil and others.
Benefits
High flexibility through user-specific insertion lengths and variable process connections
Fast response time
Single or double Pt100 sensor of accuracy class A, B, or AA as per IEC 60751
Types of protection for use in hazardous locations: Intrinsic safety (Ex ia) and non-sparking (Ex nA)
Marine approval
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Enhanced safety in polymer production
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
metric style cable probe suitable for hazardous areas process connection as compression fitting
Thermowell / protection tube
without (not intended to use with thermowell)
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
3,0 mm (0,12'') 6,0 mm (0,24'')
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Material protection tube/ thermowell
1.4404 (316L) 1.4571 (316Ti)
Process connection
male thread: G1/4" G1/2" M10x1 M8x1 compression fitting: G1/8" G1/4" G1/2" NPT1/4" NPT1/2" M10x1 M8x1
Operating temperature range
PT 100: -200 °C ...600 °C (-328 °F ...1.112 °F)
Max. process pressure (static)
at 20°C: up to 75 bar (depending on the process connection)
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751 class AA acc. to IEC 60751
Integration head transmitter
Ex - approvals
ATEX Ex ia, Ex nA IECEx Ex ia NEPSI Ex ia EAC Ex ia NEPSI Ex ia UKCA Ex ia, Ex nA, Ex tc
Most downloaded
TI TST310
English version - 03/2023
Resistance thermometer
EN
CS DE ES FI FR IT JA NL PL PT RU ZH
31/03/2023
24/07/2018
23/09/2011
01/03/2010
01/04/2001
Language:
English
Version:
31/03/2023
File size:
825 KB
File name:
TI00085TEN_0323-00.pdf
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
English version - 01/2025
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C Dc
EN
BG CS DA DE EL ES ET FI FR HR HU IT LT LV NL PL PT RO SK SL SV ZH
27/01/2025
20/11/2023
13/12/2022
14/03/2022
23/05/2019
Language:
English
Version:
27/01/2025
File size:
458.7 KB
File name:
XA00044REN_2125-00.pdf
42 documents
EN
Czech German Spanish Finnish French Italian Japanese Dutch Polish Portuguese Russian Chinese
31/03/2023
24/07/2018
23/09/2011
01/03/2010
01/04/2001
Language:
English
Version:
31/03/2023
File size:
825 KB
File name:
TI00085TEN_0323-00.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
Language:
English
Version:
09/08/2022
File size:
1 MB
File name:
XA02908T_01.22.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
RTD/TC inserts and cable thermometers 0Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х
EN
Russian
15/07/2024
01/11/2021
13/04/2020
19/05/2016
Language:
English
Version:
15/07/2024
File size:
451.6 KB
File name:
XA01421TEN_0424-00.pdf
Safety instructions ATEX II1GD or II 1/2 GD
RTD / TC inserts and cable thermometers Omniset TPR100, TPC100, TSx310
EN
German French
01/06/2009
Language:
English
Version:
01/06/2009
File size:
1.8 MB
File name:
XA087ra3_0609.pdf
TST310
Safety instructions
Proof of intrinsic safety Control Drawing
Language:
English
Version:
28/05/2013
File size:
136.6 KB
File name:
XA01168TEN_0113.pdf
RTD/TC thermometers Ga/Gb Ех ia IIC T6…T1 Х Ех ia IIIC T85 °C…T450 °C Da/Db Х
EN
Russian
17/07/2024
10/03/2020
02/11/2016
Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish Chinese
27/01/2025
20/11/2023
13/12/2022
14/03/2022
23/05/2019
Language:
English
Version:
27/01/2025
File size:
458.7 KB
File name:
XA00044REN_2125-00.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
Gasket spares TA50-QB/FB D=3mm, AISI 316
Gasket spares TA50-QP/FP D=3mm, PTFE
Gasket spares TA50-GB/NB/HB/PB/BB/CB/DB
Gasket spares TA50-GP/NP/HP/PP/BP/CP/DP
Drawing number
Order code
C
TA50-
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all