This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information TMT142R
Technical information compact thermometer TMT142R, Omnigrad S
EN 09/02/2006Language:
English
Version:
09/02/2006
File size:
1.2 MB
File name:
Ti128ren.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT142B
Temperature transmitter
EN 31/01/202320/07/202005/05/202022/04/201501/02/2009Language:
English
Version:
31/01/2023
File size:
1.7 MB
File name:
KA00222REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad S RTD and TC Thermometer with display TMT162R/C, TMT142R/C ATEX II 3G Safety Instructions
Temperature field transmitter, ATEX Safety instructions
EN 05/06/201801/08/2010Language:
English
Version:
05/06/2018
File size:
804.5 KB
File name:
XA00101TA3_1418.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX: Ex d IIC T6...T1 Ga/Gb Ex tb IIIC T85 °C...T450 °C Da/Db Safety Instructions
Temperature field transmitter, ATEX Safety instructions
EN 05/06/201821/05/201530/11/2005Language:
English
Version:
05/06/2018
File size:
1.3 MB
File name:
XA00064RA3_1418.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX Ex ia IIC T6…T1 Ga Safety Instructions
Temperature field transmitter, ATEX Safety instructions
EN 05/06/201821/05/201530/11/2005Language:
English
Version:
05/06/2018
File size:
1.3 MB
File name:
XA00063RA3_1418.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX: Ex ia IIC T6...T1 Ga Ex ia IIIC T85 °C...T450 °C Da/Db Safety Instructions
Temperature field transmitter, ATEX Safety instructions
EN 05/06/201821/05/201501/08/2007Language:
English
Version:
05/06/2018
File size:
1.3 MB
File name:
XA00071RA3_1418.pdf
-
-
-
Ex Safety Instruction (XA)
TMT142R, TMT142C
RTD and TC Thermometer with display
1Ex d IIC T6...T1 Gb X
Ex tb IIIC 85 °C....450 °C Db X
Ga/Gb Ex d IIC T6...T1 X
Ex ta/tb IIIC 85 °C...450 °C Da/Db XEN 23/11/2020Language:
English
Version:
23/11/2020
File size:
474.6 KB
File name:
XA02266TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
TMT142R, TMT142C RTD / Thermocouple assembly with field transmitters
ATEX Installation types
II2G Ex d IIC T6…T4 Gb
II1G Ex ia IIC T6…T1 Ga
Safety instructionsLanguage:
English
Version:
27/05/2015
File size:
46.4 KB
File name:
XA01361Ten_0115.pdf
-
-
-
Ex Safety Instruction (XA)
TMT142R, TMT142C
RTD and TC Thermometer with display
0Ех ia IIC T6…T1 GaХ
Ga/Gb Ex ia IIC T6...T1 X
Ex ia IIIC T85 °C...T450 °C Da/Db XEN 20/11/2020Language:
English
Version:
20/11/2020
File size:
492.8 KB
File name:
XA02267TEN_0120.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-