![](https://portal.endress.com/picpool/sft/prodcont/thumb/ttr31_35.jpg)
![Hygienic temperature switch TTR35 Product picture hygienic temperature switch TTR35](/__image/a/24880/k/44ec98515e03b06909e96d9604add71d61b1b4d3/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/TTR35.jpg)
Specs at a glance
-
Accuracy
-50...75 °C: <0,5 K
(-58...167 °F: <0,9 °F)
75...150 °C: <0,65 K
(167...302 °F: <1,2 °F) -
Operating temperature range
-50...150 °C (-58...302 °F)
Field of application
Cost efficiency, optimal use of space, reliable operation and easy commissioning indicate modern process measuring technology. The temperature switch completely fulfills these requirements in the Food & Beverage as well as in the Life Science industry. Designed for safe monitoring of process temperatures it can be selected between one or two switch outputs as well as one switch output and one standardized analog output. A variety of hygienic process connections leads to a flexible use.
Temperature switch for the monitoring, display and control of process temperatures in a range from -50 to +150 °C (-58 to +302 °F), optional for TTR35 with neck: -50 to +200 °C (-58 to +392 °F) . Thermophant T TTR35 - for hygienic applications.
Electronic versions:
One PNP switch output
Two PNP switch outputs
2 x PNP switch outputs or one PNP switch output and 4 to 20 mA output (active)
Benefits
Integrated switching electronics for decentral and economic process monitoring and control
3A approved
Function control and information on-site thanks to LEDs and digital display
Long-term stable temperature sensor made of platinum (Pt100 class A as per IEC 60751)
High accuracy across the entire ambient temperature range and short response time
Operation and visualization also with PC and FieldCare or ReadWin 2000 configuration software
DESINA-compliant
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Thermophant T TTR31, TTR35
Temperature switch for safe measurement, monitoring and control of
process temperaturesEN 14/10/202004/10/201827/10/201522/05/201415/06/2009Language:
English
Version:
14/10/2020
File size:
977.5 KB
File name:
TI00105REN_1620.pdf
-
-
-
Operating Instruction (BA)
Thermophant T TTR31, TTR35
Temperature switch
EN 15/10/202026/09/201810/08/201628/05/201401/06/2009Language:
English
Version:
15/10/2020
File size:
1 MB
File name:
BA00229REN_1620.pdf
-
-
-
Operating Instruction (BA)
Temperature switch Thermophant T TTR31, TTR35 device release: 01.01. - 01.02.
Temperature switch for the safe measurement, monitoring and control of
process temperaturesEN 03/02/2005Language:
English
Version:
03/02/2005
File size:
1.4 MB
File name:
Ba201ren.pdf
-
-
-
Operating Instruction (BA)
ReadWin® Quick Setup
Operating Manual
ReadWin® Quick Setup Temperature
PC SoftwareEN 02/02/2005Language:
English
Version:
02/02/2005
File size:
883.5 KB
File name:
Ba213ra2.pdf
-
-
-
Short Instruction (KA)
Temperature Switch Thermophant T TTR31, TTR35 device release: 01.00. - 01.01.
Temperature switch for the safe measurement, monitoring and control of
process temperaturesEN 08/10/200417/05/2004Language:
English
Version:
08/10/2004
File size:
1.3 MB
File name:
Ka174ren.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-