
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Fieldgate FXA320, FXA520 Technical Information
Gateway for remote monitoring of 4–20 mA and HART measuring devices
via Web-BrowserEN 03/08/201504/04/201403/10/201216/11/201101/07/2007Language:
English
Version:
03/08/2015
File size:
3.9 MB
File name:
TI00025SEN_1615.pdf
-
-
-
Technical Information (TI)
Fieldgate FXA 320/520 Technical Information
Gateway for Remote Monitoring of Sensors and Actuators via Web Browser
EN 30/04/2004Language:
English
Version:
30/04/2004
File size:
3.5 MB
File name:
TI369FEN.PDF
-
-
-
Technical Information (TI)
Fieldgate Portal
Communication platform for Fieldgate over the Internet
EN 21/07/2005Language:
English
Version:
21/07/2005
File size:
1.2 MB
File name:
TI388FEN.pdf
-
-
-
Technical Information (TI)
Technical Information Fieldgate Input Module FXZ520
Analog and digital inputs as extensions to Fieldgate FXA520. Fieldgate
Input Modules FXZ520 are used together with
Fieldgate FXA520 for remote scanning of conventional 4...20 mA
measuring
instruments, binary switches and pulse transmitters.EN 03/08/201527/06/201401/05/2006Language:
English
Version:
03/08/2015
File size:
1.7 MB
File name:
TI00023SEN_1415.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA 520 HART Multiplexer System Power Supply
Power Supply
EN 01/03/2003Language:
English
Version:
01/03/2003
File size:
149.1 KB
File name:
ba269fen.pdf
-
-
-
Operating Instruction (BA)
OPC Server (User Manual)
OPC Server (User Manual)
Language:
English
Version:
26/06/2014
File size:
994.7 KB
File name:
BA01304SEN_0114.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA520 HART-Multiplexer Slave KFD0-HMS-16
No external power supply. Up to 16 analogue transmitters can be
connected. 14-pin flat cable for connection to master unit.EN 31/12/2003Language:
English
Version:
31/12/2003
File size:
543.6 KB
File name:
BA283FEN.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA 520 HART Multiplexer Master KFD2-HMM-16
The HART multiplexer can operate up to 256 analogue transmitters. The
built-in slave unit operates the first 16 loops, and a maximum of a
further 15 KFD0-HMS-16 slaves can be connected.EN 01/03/2003Language:
English
Version:
01/03/2003
File size:
831.6 KB
File name:
ba268fen.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA520 Operating Instructions
Ethernet, Modem and GSM gateway for HART and 4-20 mA analog
devices
Version 1.07.xxEN 03/08/201504/04/201403/10/201216/11/201101/01/2009Language:
English
Version:
03/08/2015
File size:
7.2 MB
File name:
BA00051SEN_1615.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA520
Gateway for Remote Monitoring of HART Sensors and Actuators via Web
Browsers (valid as of software version V01.02.03)EN 17/08/200530/06/200401/04/2003Language:
English
Version:
17/08/2005
File size:
5.2 MB
File name:
BA258FEN.PDF
-