
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Fieldgate FXA320, FXA520 Technical Information
Gateway for remote monitoring of 4–20 mA and HART measuring devices
via Web-BrowserEN 03/08/201504/04/201403/10/201216/11/201101/07/2007Language:
English
Version:
03/08/2015
File size:
3.9 MB
File name:
TI00025SEN_1615.pdf
-
-
-
Technical Information (TI)
Solar box for Fieldgate FXA320 Technical Information
Independent power supply for Fieldgate FXA320
EN 30/07/2004Language:
English
Version:
30/07/2004
File size:
1.8 MB
File name:
TI391FEN.PDF
-
-
-
Technical Information (TI)
Fieldgate FXA 320/520 Technical Information
Gateway for Remote Monitoring of Sensors and Actuators via Web Browser
EN 30/04/2004Language:
English
Version:
30/04/2004
File size:
3.5 MB
File name:
TI369FEN.PDF
-
-
-
Technical Information (TI)
Fieldgate Portal
Communication platform for Fieldgate over the Internet
EN 21/07/2005Language:
English
Version:
21/07/2005
File size:
1.2 MB
File name:
TI388FEN.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA320 Operating Instructions
Ethernet, Modem and GSM gateway for 4–20 mA analog and binary
devices
V1.07.xxEN 03/08/201504/04/201403/10/201216/11/201101/01/2009Language:
English
Version:
03/08/2015
File size:
6.5 MB
File name:
BA00053SEN_1615.pdf
-
-
-
Operating Instruction (BA)
OPC Server (User Manual)
OPC Server (User Manual)
Language:
English
Version:
26/06/2014
File size:
994.7 KB
File name:
BA01304SEN_0114.pdf
-
-
-
Operating Instruction (BA)
Fieldgate FXA320
Gateway for Remote Monitoring of Sensors and Actuators via Web Browsers
(valid as of software version V01.02.01)EN 17/08/2005Language:
English
Version:
17/08/2005
File size:
4.2 MB
File name:
BA282FEN.pdf
-
-
-
Short Instruction (KA)
Fieldgate FXA320
Gateway for Remote Monitoring of Sensors and Actuators via Web
BrowsersEN 25/02/201603/08/201530/10/2003Language:
English
Version:
25/02/2016
File size:
819.9 KB
File name:
KA00215FA6_1416.pdf
-
-
-
Manufacturer Information (MI)
Fieldgate FXA320 Manufacturer Information
Manufacturer Information
for users regarding software updates
(following the NAMUR recommendation 53)
New software version : 01.05.03EN 01/02/2008Language:
English
Version:
01/02/2008
File size:
78 KB
File name:
MI046S_04_en_02_08.pdf
-
-
-
Manufacturer Information (MI)
Fieldgate FXA320 Manufacturer information regarding software updates (NE 53)
New software version:
Fieldgate FXA320 : 01.04.03EN 01/11/2006Language:
English
Version:
01/11/2006
File size:
78.5 KB
File name:
MI018S_04_en_11.06.pdf
-