Tunable diode laser absorption spectroscopy (TDLAS)
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
This product is not available in this region.
Please contact your Endress+Hauser sales partner for any further questions.
TDLAS
Concentration
Dew Point
Cell Pressure
Cell Temperature
CSA Class I, Division 2
CSA Class I, Zone 2
Using patented tunable diode laser spectroscopy (TDLAS) technology, the SS500 analyzer is an economical choice for measuring H2O concentration in natural gas without coming into physical contact with the stream. The result is a sensor that does not suffer from contamination or drift due to vapor impurities such as glycol, methanol, or amines.
Natural gas quality measurements in production, storage, transportation, and distribution
Monitoring for natural gas pipelines, processing plants, compressor stations, gathering sites, and distribution quality
Suitable for use as a check-measurement device
Measurable ranges of up to 0.25 – 100 lb/mmscf (5 – 2110 ppmv)
Economical real-time moisture measurements
Virtually maintenance-free
Reliable in harsh environments
Fast and accurate with no wet-up or dry-down delays
No contamination or drift due to vapor impurities such as glycol, methanol, amines, hydrogen sulfide, or mercaptans
NIST-traceable calibration with analog and serial outputs for remote monitoring
CSA certified for CSA Class 1, Division 2 or Class 1, Division 1
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
System design and specifications for theSS500/SS500XP TDLAS Gas
Analyzer
|
Language: |
English |
|
Version: |
14/09/2021 |
|
File size: |
1.1 MB |
|
File name: |
TI01642CEN_01.21.pdf |
Commissioning, operation, and maintenance details for the
SS500/SS2000 TDLAS gas analyzer
|
Language: |
English |
|
Version: |
29/10/2024 |
|
File size: |
4.2 MB |
|
File name: |
BA02182CEN_0224.pdf |
|
Firmware: |
HC12 |
Commission, operation and maintenancedetails for the
SS500XP/SS2000XP TDLAS Gas Analyzer
|
Language: |
English |
|
Version: |
17/09/2021 |
|
File size: |
4.7 MB |
|
File name: |
BA02183CEN_01.21.pdf |
|
Firmware: |
HC12 |
Operation and maintenance details for TDLAS gas analyzer
measurement cells
| EN | |||
|
02/08/2024
|
|
|
|
Language: |
English |
|
Version: |
02/08/2024 |
|
File size: |
1.3 MB |
|
File name: |
BA02188CEN_0224.pdf |
Expert-level description and operational information for
device parameters
|
Language: |
English |
|
Version: |
02/08/2024 |
|
File size: |
2.1 MB |
|
File name: |
GP01181CEN_0224.pdf |
Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m
measurement cell mirror for multiple TDLAS gas analyzers
| EN | |||
|
29/07/2024
|
|
|
|
Language: |
English |
|
Version: |
29/07/2024 |
|
File size: |
382 KB |
|
File name: |
EA01381CEN_0224.pdf |
Installation Instruction for SS2000XP Floating Ground Re-Work Kit
|
Language: |
English |
|
Version: |
15/02/2022 |
|
File size: |
1.8 MB |
|
File name: |
EA01421CEN 0122.pdf |
Safety Instructions for the SS500/SS2000/SS3000,
SS500e/SS2000e/SS3000e and SS500XP/SS2000XP TDLAS Gas Analyzers
| EN | |||
|
01/10/2025
|
|
|
|
|
04/10/2021
|
|
|
|
Language: |
English |
|
Version: |
01/10/2025 |
|
File size: |
3.9 MB |
|
File name: |
XA02744CEN_0224.pdf |
Instructions for operating the AMS100 software as an
alternative method for TDLAS gas analyzer system configuration
| EN | |||
|
10/05/2023
|
|
|
|
Language: |
English |
|
Version: |
10/05/2023 |
|
File size: |
1.3 MB |
|
File name: |
SD02863CEN_0223.pdf |
|
Firmware: |
SSI v1.4 |
Description, guidelines, and procedure for validation of TDLAS
gas analyzers
| EN | |||
|
29/07/2024
|
|
|
|
Language: |
English |
|
Version: |
29/07/2024 |
|
File size: |
2.4 MB |
|
File name: |
SD03286CEN_0124.pdf |