Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
532 nm, 785 nm, 1000 nm
316L option
Metal: 316L stainless steel
Window: High-purity sapphire
C276 option
Metal: C276 alloy
Window: High-purity sapphire
Titanium option
Metal: Grade 2 titanium
Window: High-purity sapphire
Hybrid metal combination option
Metal: 316L stainless steel, C276 alloy
Window: High-purity sapphire
ATEX, CSA, IECEx
The Raman Rxn-41 probe is a rugged, process insertion probe with no sample handling system. Its single cable design streamlines installation, eliminates risk scenarios, and minimizes installation cost for long fiber runs in the process environment. The Rxn-41 probe is ideally suited for use in chemical plants and refineries to measure batch or continuous flow production. For direct measurements in cryogenic fluids, an optimized cryogenic version of the Raman Rxn-41 probe is available.
Chemical: reaction monitoring, blending, feed and final product monitoring
Polymer: polymerization reaction monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization, polymorph, drug substance production unit operation
Oil & Gas: fuel blending, fuel characterization
Constructed to individual site requirements
Sealed probe design
Integrated “laser on” indicator
One in/one out fiber optics
Direct insertion compatibility
Meets Category 1 pressure equipment safety standards
Suitable for hazardous area/classified environments
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
System design and specifications for the Raman Rxn-41 probe
EN | |||
13/12/2024
|
|
|
|
08/12/2023
|
|
|
|
10/08/2023
|
|
|
|
01/07/2022
|
|
|
|
23/11/2021
|
|
|
Language: |
English |
Version: |
13/12/2024 |
File size: |
1.4 MB |
File name: |
TI01673CEN_0524.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-41 probe
EN | |||
02/12/2024
|
|
|
|
10/08/2023
|
|
|
|
01/07/2022
|
|
|
|
23/11/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.4 MB |
File name: |
BA02190CEN_0424.pdf |
Quick start guide for the Raman Rxn-41 probe
EN | |||
02/12/2024
|
|
|
|
10/08/2023
|
|
|
|
01/07/2022
|
|
|
|
23/11/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.1 MB |
File name: |
KA01560CEN_0424.pdf |
Instructions for use of the LNG analyzer performance verification kit
EN | |||
30/03/2023
|
|
|
Language: |
English |
Version: |
30/03/2023 |
File size: |
442.7 KB |
File name: |
EA01470CEN_0123.pdf |
Hazardous area certifications and installation instructions
for the Raman Rxn-41 probe
EN | |||
21/06/2024
|
|
|
|
08/08/2023
|
|
|
|
01/07/2022
|
|
|
|
23/11/2021
|
|
|
Language: |
English |
Version: |
21/06/2024 |
File size: |
1.3 MB |
File name: |
XA02784CEN_0424.pdf |
化学産業および石油・ガス産業におけるガスストリームおよび LNG
の組成分析用(Raman Rxn4 アナライザー、Raman Rxn5 アナライザ
ー、Raman Rxn-30 プローブ、Raman Rxn-41 プローブを含む)、
Kaiser Raman テクノロジーによるラマン分光アナライザーおよび
プローブ製品ラインアップのご案内です。
Language: |
Japanese |
Version: |
13/05/2024 |
File size: |
4.2 MB |
File name: |
PU01445CJA_0121_RamanAnalyzer_AppGuide_OilGas_ChemInd.pdf |
An overview brochure about the Raman Rxn-41 probe, a
Raman spectroscopy probe for cryogenic liquid measurement
powered by Kaiser Raman technology in the Oil & Gas /
LNG industry.
Language: |
English |
Version: |
20/01/2022 |
File size: |
496 KB |
File name: |
PU01450CEN_0122.pdf |
オイル&ガス/LNG産業におけるKaiser Raman テクノロジーによる
による極低温液体測定用ラマン分光プローブ、Raman Rxn-41プロー
ブの概要パンフレット。
Language: |
Japanese |
Version: |
13/05/2024 |
File size: |
919.6 KB |
File name: |
PU01450CJA_0122_Raman_Rxn41.pdf |
A list of industry gas quality standards that our Raman Rxn5 analyzer
meets for gases and our Raman Rxn4 analyzer meets for LNG.
Language: |
English |
Version: |
08/01/2025 |
File size: |
432.3 KB |
File name: |
PU01463CEN_0225.pdf |
A guide to our Raman spectroscopy analyzer and probe portfolio,
powered by Kaiser Raman technology, for composition analysis of
gas streams and LNG (includes the Raman Rxn4 analyzer, the
Raman Rxn5 analyzer, the Raman Rxn-30 probe, and Raman
Rxn-41 probe) in the Chemical industry and Oil & Gas industry.
Language: |
English |
Version: |
15/01/2025 |
File size: |
2.5 MB |
File name: |
PU01445CEN_0225.pdf |