Specs at a glance
-
Laser wavelength
532 nm
-
Hazardous area certifications
ATEX, CSA, IECEx
Field of application
The Raman Rxn-30 probe has cross-industry appeal for its robust gas-phase headspace monitoring, in situ measurements, and material compatibility. Certified for use in hazardous area environments, the Raman Rxn-30 probe can be inserted directly into processes with temperatures up to 150 degrees Celsius and pressures up to 68.9 barg (1,000 psig). It is available with a variety of mounting options for maximum installation and sampling flexibility.
Chemical: ammonia, methanol, HyCO, reaction monitoring, blending, catalysis
Polymer: polymerization reaction monitoring
Gas-phase streams in refining: hydrogen production and recycle fuel blending, fuel characterization
Power & Energy: IGCC power plants, gas turbines
Pharmaceutical: API reaction monitoring, drying
Food & Beverage: fermentations, offgas, volatiles
Benefits
Reliable, quantitative gas-phase measurements
In situ measurement/no transfer lines or fast loops required
Can be directly inserted into processes with temperatures up to 150 °C and 68.9 barg (1,000 psig)
Industry standard installation options
Direct insertion, side insertion, or sample loop
Suitable for hazardous area/classified environments
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Rxn-30 Raman spectroscopic probe Technical Information
System design and specifications for the Raman Rxn-30 probe
EN 13/12/2024Language:
English
Version:
13/12/2024
File size:
1.5 MB
File name:
TI01632CEN_0323.pdf
-
-
-
Operating Instruction (BA)
Rxn-30 Raman Spectroscopic Probe Operating Instructions
Commissioning, operation, and maintenance details
for the Raman Rxn-30 probeEN 02/12/202428/06/202214/09/2021Language:
English
Version:
02/12/2024
File size:
1.1 MB
File name:
BA02168CEN_0323.pdf
-
-
-
Short Instruction (KA)
Rxn-30 Raman spectroscopic probe Brief Operating Instructions
Quick start guide for the Raman Rxn-30 probe
EN 02/12/202401/07/202214/09/2021Language:
English
Version:
02/12/2024
File size:
1.4 MB
File name:
KA01548CEN_0323.pdf
-
-
-
Ex Safety Instruction (XA)
Rxn-30 Raman spectroscopic probe Safety Instructions
Hazardous area certifications and installation instructions
for the Raman Rxn-30 probeEN 21/06/202408/08/202301/07/202207/10/2021Language:
English
Version:
21/06/2024
File size:
1.3 MB
File name:
XA02748CEN_0424.pdf
-
-
-
PU (Publication)
石油・ガスおよび化学産業向け ラマン分光計アプリケーションガイド - ガスストリームおよびLNGの組成分析
化学産業および石油・ガス産業におけるガスストリームおよび LNG
の組成分析用(Raman Rxn4 アナライザー、Raman Rxn5 アナライザ
ー、Raman Rxn-30 プローブ、Raman Rxn-41 プローブを含む)、
Kaiser Raman テクノロジーによるラマン分光アナライザーおよび
プローブ製品ラインアップのご案内です。Language:
Japanese
Version:
13/05/2024
File size:
4.2 MB
File name:
PU01445CJA_0121_RamanAnalyzer_AppGuide_OilGas_ChemInd.pdf
-
-
-
PU (Publication)
Industry standards on gas quality - Raman Rxn5 analyzer (gas) and Raman Rxn4 analyzer (LNG)
A list of industry gas quality standards that our Raman Rxn5 analyzer
meets for gases and our Raman Rxn4 analyzer meets for LNG.Language:
English
Version:
08/01/2025
File size:
432.3 KB
File name:
PU01463CEN_0225.pdf
-
-
-
PU (Publication)
Raman Rxn5 analyzer - Laser-based composition analysis
An overview brochure about our Raman Rxn5 analyzer (including
the Raman Rxn-30 probe, the Rxn-40 probe,), a Raman spectroscopy
analyzer system for gas phase measurements powered by Kaiser Raman
technology.Language:
English
Version:
07/01/2025
File size:
499.4 KB
File name:
PU01444CEN_0225.pdf
-
-
-
PU (Publication)
Raman analyzer application guide for the Oil & Gas and Chemical industries - Composition analysis of gas streams and LNG
A guide to our Raman spectroscopy analyzer and probe portfolio,
powered by Kaiser Raman technology, for composition analysis of
gas streams and LNG (includes the Raman Rxn4 analyzer, the
Raman Rxn5 analyzer, the Raman Rxn-30 probe, and Raman
Rxn-41 probe) in the Chemical industry and Oil & Gas industry.Language:
English
Version:
15/01/2025
File size:
2.5 MB
File name:
PU01445CEN_0225.pdf
-
-
-
PU (Publication)
Raman Rxn-30 probe - Gas phase analysis
An overview brochure about the Raman Rxn-30 probe, a
Raman spectroscopy probe for gas phase measurement
powered by Kaiser Raman technology in the Oil & Gas
industry and Chemical industry.Language:
English
Version:
20/01/2022
File size:
489.6 KB
File name:
PU01452CEN_0122.pdf
-
-
-
Innovation (IN)
Raman technology for the chemical industry - Reliable composition measurement of chemical process streams
An overview brochure about our Raman spectroscopy analyzer systems,
powered by Kaiser Raman technology, for the chemical industry
(includes the Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Raman Rxn5 analyzer, and the Raman Rxn-10 probe, Raman Rxn-20 probe,
Raman Rxn-30 probe, Raman Rxn-40 probe, and Raman Rxn-41 probe).Language:
English
Version:
18/10/2021
File size:
10.6 MB
File name:
IN01223CEN_0121.pdf
-