Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Price after configuration in cart

This product is not available in this market.

*Please contact your Endress+Hauser sales partner for any further questions.

Benefits at a glance

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixations:
    CSOL-PA3WP1
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >>Parameter, Transmitter:
    SH
    Conductivity
    Description:
    P
    Panel
    >Bundle specification:
    TE
    Bundle 15 CDP60 SWAS compact
    Application:
    A1
    Pure water
    Modification:
    WM1
    Wetted parts (metal)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixations:
    CM444-AAM4 _ _ FI10 _ _
    Approval:
    AA
    Non-hazardous area
    Sensor Input:
    M4
    4x digital sensor
    Additional Features:
    FI
    2x relay, 2x digital input, 2x digital output
    Power Supply:
    1
    100...230VAC (50/60Hz)
    Cable Entry Housing:
    0
    Metric
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7AAS2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AS
    PTFE ring junction, salt store, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    4

    Digital oxygen sensor
    Memosens COS22E

    Fixations:
    COS22E-AA12AALB _
    Approval:
    AA
    Non-hazardous area
    Cap Characteristic:
    AA
    Stainless steel
    Measuring Range:
    12
    0...2mg/l
    Sensor Length:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Fixations:
    CLS15E-AAHC10 _
    Approval:
    AA
    Non-hazardous area
    Process Connection:
    HC
    Thread NPT1/2
    Material:
    10
    Sensor PES, electrodes 1.4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A011
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable