©Endress+Hauser
Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
©Endress+Hauser
The stationary automatic water sampler is available with plastic and stainless steel housings and various sample bottle configurations.
©Endress+Hauser
Heartbeat Technology allows status-oriented maintenance of the automatic water sampler.
©Endress+Hauser
Liquistation CSF48 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.
©Endress+Hauser
Liquistation CSF48 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.
©Endress+Hauser
Liquistation CSF48 without pump. It is used together with the CSA420 assembly for automatic sampling from pressurized pipes or tanks. With this system no waste drainage is necessary.
Specs at a glance
Suction height
6 m (19.69 ft) suction height 8 m (26.25 ft) suction height
Cabinet
Plastic PS Plastic ASA+PC Stainless Steel V2A Stainless Steel V4A
Process temperature
Sample temperature: 2 to 50 °C (36 to 122 °F)
Process pressure
Max. 0.8 bar (Max. 11.6 psi)
Field of application
Sampling made safe and easy. The Liquistation CSF48 automatic water sampler complies with worldwide water regulation, features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.
Liquistation CSF48 is suitable for the following applications:
Municipal and industrial wastewater treatment plants: - Self monitoring - Process monitoring - Monitoring of indirect dischargers - Monitoring of sewage system
Authorities and water management authorities: - Water protection and water quality - Monitoring of direct and indirect dischargers
Benefits
Automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling and multiple sampling routines
By connecting up to four Memosens sensors, the sampler can be upgraded to a fully-fledged measuring station (e.g. for event monitoring)
Offers all the benefits of the Liquiline platform, such as uniform operation of all devices, easy expandability and reduced need for spare part stock thanks to standardized components
Fully integrable in any process control system thanks to digital fieldbus communication and remote access via web server
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts. With our Heartbeat Technology you always know the status of your device and therefore cost and resources savings are possible.
Latest and environmentally friendly cooling technology without hydrofluorocarbons (HFC) for optimal processing of your samples
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Monitoring biological parameters in wastewater
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Read the full story
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Application
Communal and industrial wastewater treatment plants Laboratories and water management offices Monitoring of liquid media in industrial processes
Dosing system
Vacuum pump system Peristaltic pump system Armature
Suction height
6 m (19.69 ft) suction height 8 m (26.25 ft) suction height
Cabinet
Plastic PS Plastic ASA+PC Stainless Steel V2A Stainless Steel V4A
Process temperature
Sample temperature: 2 to 50 °C (36 to 122 °F)
Cooling
Active, dynamic cooling unit
Process pressure
Max. 0.8 bar (Max. 11.6 psi)
Heating
Evaporator and defrosting unit mounted in compact housing
Input
Analogue: 2, galvanically isolated Binary: 2, galvanically isolated Optional: 1 to 4 digital sensors
Output / communication
Binary: 2, galvanically isolated Optional 2 to 6 relay, 2 to 6 current output
Interface
CDI Optional: Ethernet, PROFIBUS DP, Modbus RS485, Modbus TCP
Data logger
All events and data Sampling statistics
Power supply
Depending on version: 100 to 120/200 to 240 V AC ±10 %, 50/60 Hz 24 V DC +15/‐9 %
Dimension
1.258 x 753 x 625 mm (h x w x d) 49.5 x 29.7 x 24.6 inch (h x w x d)
Accessories
Sampling from pressurized systems Dosing system Housing equipment Electrical equipment
Options
Connection to digital sensors with Memosens protocol, Fieldbuscommunication
Most downloaded
Liquistation CSF48
English version - 10/2022
Automatic sampler for liquid media
EN
CS DE ES FR IT JA PL PT RU ZH
05/10/2022
03/05/2021
19/03/2020
08/11/2019
25/05/2018
Language:
English
Version:
05/10/2022
File size:
8.5 MB
File name:
BA00443CEN_2622-00.pdf
Operating Instructions
Liquistation CSF48
English version - 04/2013
Automatic sampler for liquid media
Operation & settings
EN
CS DE FR IT PL RU
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Language:
English
Version:
04/04/2013
File size:
7.7 MB
File name:
BA00464CEN_1712.pdf
127 documents
Automatic stationary sampler for liquid media; integrated controller with up to four measuring channels and optional digital Memosen s technology
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
05/10/2022
15/05/2020
08/11/2019
24/08/2017
30/06/2017
Language:
English
Version:
05/10/2022
File size:
5.8 MB
File name:
TI00443CEN_2422-00.pdf
Operating Instructions
Liquistation CSF48
Automatic sampler for liquid media Operation & settings
EN
Czech German French Italian Polish Russian
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Language:
English
Version:
04/04/2013
File size:
7.7 MB
File name:
BA00464CEN_1712.pdf
Automatic sampler for liquid media Maintenance & diagnostics
EN
German French Italian Polish
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Language:
English
Version:
04/04/2013
File size:
4.5 MB
File name:
BA00463CEN_1712.pdf
Sensor inputs with Memosens protocol
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Chinese
30/05/2022
28/02/2019
Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
Automatic sampler for liquid media
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Chinese
05/10/2022
03/05/2021
19/03/2020
08/11/2019
25/05/2018
Language:
English
Version:
05/10/2022
File size:
8.5 MB
File name:
BA00443CEN_2622-00.pdf
Automatic sampler for liquid media Calibration
EN
German French Italian Polish Russian
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Language:
English
Version:
04/04/2013
File size:
1.4 MB
File name:
BA00467CEN_1712.pdf
Communication via the HART protocol
EN
German French Hungarian Italian Russian
27/06/2013
15/09/2011
Language:
English
Version:
27/06/2013
File size:
1.9 MB
File name:
BA00486CEN_0213.pdf
Automatic sampler for liquid media
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
05/10/2022
19/03/2020
08/11/2019
25/05/2018
30/06/2017
Language:
English
Version:
05/10/2022
File size:
5.2 MB
File name:
KA01165CEN_0822-00.pdf
Replacement/retrofitting for sampler Liquistation CSFxx
EN
German
03/05/2024
11/03/2024
08/08/2023
13/06/2022
Language:
English
Version:
03/05/2024
File size:
1.5 MB
File name:
EA01424CEN_0424-00.pdf
Components of cooling module set
Replacement for Liquistation CSFxx sampler
EN
German
03/08/2022
30/06/2022
Language:
English
Version:
03/08/2022
File size:
3.8 MB
File name:
EA01433CEN_0222-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CSF48: Maintenance kit compressor
Maintenance kit sampler CSV18
Kit CSF48 air cond. unit: bellow
Kit CSFxx cooling module entry sealant
Kit CSF48: datacable base module - FMSY1
Kit CSF48: Power supply 100-240 V AC
Kit CSF48: rechargeable battery pack
Kit CSF48: Rotary tap drive
Kit CSF48: Downpipe to rotary tap
Kit CSF48: axis rotary tap complete
Kit CSF48: upper door advanced
Kit CSF48: upper door AISI 304x
Kit CSF48: upper door AISI 316x
Kit CSF48: upper door advanced w. window
Kit CSF48: upper door AISI 304x w. wind.
Kit CSF48: upper door AISI 316x w. wind.
Kit CSF48: lower door advanced
Kit CSF48: lower door AISI 304x
Kit CSF48: lower door AISI 316x
Kit CSF48: set of gaskets for doors
Kit CSF48: upper rear panel advanced
Kit CSF48: upper rear panel AISI 304x
Kit CSF48: upper rear panel AISI 316x
Kit CSF48: lower rear panel advanced
Kit CSF48: lower rear panel AISI 304x
Kit CSF48: lower rear panel AISI 316x
Kit CSF48: set of ventilation grid (2x)
Kit CSF48: retrofit filter housing ss
Kit CSF48: gasket set electronic housing
Kit CSF48: housing for modules
Kit CSF48 Discharge barb connector
Kit CSF48: closing panel cable entry
Kit CSF48: flow armature, sample
Kit CSF48: Airmanager complete
Kit CSF48 Dosing unit: set of gaskets
Kit CSF48 Membrane pump complete 6m
Kit CSF48 Membrane pump complete 8m
Kit CSF48 Airmanager: tubing set
Kit CSF48 Airmanager: hose clamp set
Kit CSF48: Flange dosing unit conductive
Kit CSF48: Flange dosing unit capacitive
Kit CSF48: Glass dosing chamber
Kit CSF48: Acryl dosing chamber
Kit CSF48: dosing tube 350ml with o-ring
Kit CSF48 Dosing tube: intake pipe
Kit CSF48: suction hose internal cpl.
Kit CSF48 suction hose: fastening clip
Kit CSF48: sample feed 13 mm
Kit CSF48: angle piece 110° 3 pcs
Kit CSF48: air filter for Membrane pump
Kit CSF48: 2x Diaphragm without tool
Kit CSF48: diaphragm hose clamp+cap+tool
Kit CSF48: Diaphragm hose clamp w. tool
Kit CSF48: 3 contact spring + cable
Kit CSF48: capacitive sensor
Kit CSF48: cable set capacitive sensor
Kit CSF48: carrier plate vac. acryl con.
Kit CSF48: carrier plate vac. acryl cap.
Kit CSF48: carrier plate with heating
Kit CSF48 Hose pump: pump head
Kit CSF48 peristaltic: set of gaskets
KIT CSF48 peristaltic tubing qty. 2
KIT CSF48 peristaltic tubing qty. 25
Kit CSF48 pressure sensor: fasten. clips
Kit CSF48 Hose pump: pumphousing
Kit CSF48 Hose pump: housing reed
Kit CSF48 Hose pump: pump motor
Kit Pressure sensor peristaltic
Kit CSF48 peristaltic: connection hose
Kit CSF48: sample feed 10 mm
Kit CSF48: carrier plate peristaltic cpl
Kit CSF48: carrier plate perist. w. reed
Kit CSF48 Inline: Mounting Plate Inline
Kit CSF48 Inline: hose feed through
Kit CSF48 Inline: suction hose 5m, EPDM
Kit CSF48 Inline: Relay DIN-Rail 24V 5A
Kit: 1x set of terminals basic module
Kit: 1x set of terminals module AOR
Kit: 1x set of terminals module 4R
Kit: 1x set of terminals module 4AO
Kit: 1x set of terminals module 2xAI,485
Kit: 1x set of terminals module DIO
Activation code EtherNet/IP + Webserver
Activation code Modbus TCP + Webserver
Activation code Webserver for BASE2
Activation code PROFINET+Webserver BASE2
Activation code PROFIBUS DP 485 modules
Activation code ModbusRS485 485 modules
Activation code Liquiline inputs/outputs
Kit CSF48 Dosing tubing, qty 2
Kit CSF48 Dosing tubing, qty 25
Bottle tray + 6x1.8 liter glass + cap
Bottle tray + 6x 3 litre PE + cap
Bottle tray + 2x 3,8 liter glass + cap
Bottle tray + 12x 2 litre square
Bottle tray + 12x 1 litre glass + cap
Bottle tray + 12x 1 litre PE + cap
Bottle tray 12x1L / 6x3L / 6x1.8L
Bottle tray + 12x 2 litre PE
Bottle tray + 24x 1 litre PE
Bottle tray 12x 1 + 6x 2 litre PE
Kit CSFxx: 2x bottle tray glas bottles
Distribution plate for 2x 6 bottles
Distribution plate for 2x 12 bottles
Distribution plate 24 bottles, 2 liter
Distribution plate for 1-2 + 6 bottles
Distribution plate for 1-2 + 12 bottles
Distribution plate for 6 + 12 bottles
Location insert for bottle tray
Location insert for 4x 5 liter bottles
1 litre bottle PE + cap, qantity 24
1 litre bottle glass + cap, qantity 24
1,8 litre bottle glass + cap, qantity 6
3 litre bottle PE + cap, quantity 12
13 litre bottle PE + cap, quantity 1
25 litre bottle PE + cap, quantity 1
30 litre bottle PE + cap, quantity 1
60 litre bottle PE + cap, quantity 1
1 l wedge shaped bottle PE + cap, 24 pcs
2 l wedge shaped bottle PE + cap, 12 pcs
Suction line 10mm (3/8") ID, pvc
Suction line 10mm (3/8") ID, EPDM
Suction line 13mm (1/2") ID, pvc
Suction line 13mm (1/2") ID, EPDM
Suction line 16mm (5/8") ID, pvc
Suction line 16mm (5/8") ID, EPDM
Suction line 19mm (3/4") ID, pvc
Suction line 19mm (3/4") ID, EPDM
Kit 10m suction line pvc, 10mm (3/8") ID
Kit 10m suction line pvc, 13mm (1/2") ID
Kit 10m suction line pvc, 16mm (5/8") ID
Kit 10m suction line pvc, 19mm (3/4") ID
Kit 10m suction line EPDM 10mm (3/8") ID
Kit 10m suction line EPDM 13mm (1/2") ID
Kit 10m suction line EPDM 16mm (5/8") ID
Kit 10m suction line EPDM 19mm (3/4") ID
Kit CSF48 Strainer V4A/316(x) 10mm(3/8")
Kit CSF48 Strainer V4A/316(x) 13mm(1/2")
Kit CSF48 Strainer V4A/316(x) 16mm(5/8")
Kit CSF48 Strainer V4A/316(x) 19mm(3/4")
SD-Card, 1GB, Industrial Flash Drive
SD-Card with Firmware, 1GB
Upgrade Kit: Modul 485 + Profibus DP
Upgrade Kit: Modul 485 + Modbus RS485
Upgradecode Heartbeat Verifi.+Monitoring
Upgrade code: Chemoclean Plus
Retrofit kit distribution assembly CSF48
Retrofit kit stand, V2A; 304(x)
Retrofit kit stand, V4A; 316(x)
Retrofit kit flow through armature 304(x
Retrofit kit flow through armature 316(x
Kit CSF48: door stop (2x)
Retrofit kit mounting stand 250mm
Retrofit kit CSF48 CDI front connector
Kit CSF48: 2 x relay + set of cables
Kit: external CDI jack complete
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all