![Cleanfit CPA473 - Manual or automatic assembly for pH/ORP sensors Cleanfit CPA473 - Retractable holder for fibrous and sticky media](/__image/a/23098/k/b375bc7bf133e3ab25248664795f864ea6f9390f/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPA473_angular.jpg)
Specs at a glance
-
Process temperature
PA pressure cylinder (manually only):
Max. 80 °C (176 °F)
Stainless steel pressure cylinder:
up to 100°C (212 °F) with continuous operation up to 6 bar (87 psi) -
Process pressure
PA pressure cylinder: Max. 6 bar (87 psi)
Stainless steel pressure cylinder: Max. 10 bar (145 psi)
Pneumatic outlet safety seal:
6 bar at 100 °C (87 psi at 212 °F)
Field of application
The Cleanfit CPA473 retractable assembly is designed for application in fibrous or sticky media. Its patented sleeve seals and integrated scrapers make sure that nothing sticks to the sensor. Cleanfit offers highest operating comfort: You can replace sensors and even service the assembly while the process is running. The optional electric or pneumatic control system enables automated cleaning and calibration even in difficult processes.
Cleanfit CPA473 is intended for use in tanks and pipes in:
Chemical industry
Paper industry
Wastewater / industrial water
Power plants
Refuse incinerators
It is suitable to be used with pressures of up to 10 bar (stainless steel cylinder) or 6 bar (PA cylinder).
Benefits
Safe and reliable separation from the process by ball valve, even under harsh conditions
No process interruption for electrode cleaning and calibration – saves maintenance time and costs
Extended operating life of electrodes due to automatic cleaning
Suitable for application in sticky and fibrous media thanks to integrated scraper and sleeve seals
Flexible adaptation to all applications by great variety of materials and process connections
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Retractable assembly Cleanfit P CPA473
Retractable stainless steel process assembly with ball valve, for pH and
ORP electrodesEN 01/11/200901/02/200501/09/200301/10/2002Language:
English
Version:
01/11/2009
File size:
961.3 KB
File name:
TI344CEN_1109.pdf
-
-
-
Technical Information (TI)
Technical Information Topcal S CPC310
Fully automatic measuring, cleaningand calibration system in hazardous
and non-hazardous areasEN 22/07/201501/07/2006Language:
English
Version:
22/07/2015
File size:
2 MB
File name:
TI00404CEN_1315.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Cleanfit P CPA473
Retractable SS process assembly with ball valve for pH and redox
sensorsEN 01/11/200901/05/200501/02/200501/01/200401/08/2003Language:
English
Version:
01/11/2009
File size:
2 MB
File name:
Ba344cen_1109.pdf
-
-
-
Special Documentation (SD)
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
EN 01/07/2003Language:
English
Version:
01/07/2003
File size:
1.6 MB
File name:
Sd096ca2.pdf
-
-
-
Competence Brochure (CP)
pH measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおけるpH測定
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
5.8 MB
File name:
pH selection guide_CP00010C.pdf
-
-
-
Competence Brochure (CP)
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und
ApplikationenLanguage:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
-
-
-
Case Study (CS)
pH measurement increases process safety
DAW relies on inline measurement for quality control
Language:
English
Version:
13/02/2020
File size:
787 KB
File name:
CS01628N11EN_pH_measurement_DAW.pdf
-
-
-
Case Study (CS)
pH-Messung erhöht Prozesssicherheit
DAW setzt bei Qualitätskontrolle auf Inlinemessung
Language:
German
Version:
13/02/2020
File size:
817.7 KB
File name:
CS01628N11DE_ph-Messung_DAW_final-web.pdf
-
-
-
Case Study (CS)
Comment la mesure du pH augmente la sécurité des process
DAW s’appuie sur des mesures en ligne pour son contrôle qualité
Language:
French
Version:
13/02/2020
File size:
697.5 KB
File name:
CS01628NFR-0120.pdf
-