©Endress+Hauser
©Endress+Hauser
Specs at a glance
Process temperature
0 to 60 °C (32 to 140 °F)
Field of application
The Flexdip CYA112 is a modular assembly for sensor immersion in open basins, channels, or tanks. It allows nearly any kind of sensor mounting – chain, fixed, or free-swinging – and features a quick fastener for rapid and safe installation of Memosens or fixed-cable sensors. The assembly provides you with outstanding flexibility and enables you to optimally configure your measurement at low costs.
Flexdip CYA112 is a modular assembly for all measurements in open basins, channels and tanks in:
It forms a perfect team with the Flexdip CYH112 holder for simple sensor isolation.
The Flexdip team is suitable for all parameters, such as:
pH/ORP
Conductivity
Oxygen
Turbidity
Sludge level
Disinfection
UV photometry
Nutrients
Benefits
The modular system allows an optimum configuration for every measuring place
Fast installation and exchange of Memosens sensors with contactless plug-in head
Twist-free installation of fixed-cable sensors
Easy to install and to maintain
Robust design: Suitable for process pressures up to 6 bar (87 psi)
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch)
Process temperature
0 to 60 °C (32 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch)
Process temperature
0 to 60 °C (32 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Tauchrohr Durchmesser: 40 mm (1.57 Zoll) Länge: 600, 1200, 1800 und 2400 mm (23.6, 47.2, 70.9 und 94.5 Zoll)
Process temperature
0 ... 60 °C (32 ... 140 °F)
Measuring principle
Amperometric oxygen measurement
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch)
Process temperature
0 to 60 °C (32 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch)
Process temperature
0 to 60 °C (32 to 140 °F)
Measuring principle
Single beam scattered light
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM
Dimension
Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch)
Process temperature
0 to 60 °C (32 to 140 °F)
Characteristic
Simple and easy installation Universal and flexible
Design
Versions in stainless steel or PVC
Process temperature
0 to 60 °C (32 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Most downloaded
Flexdip CYA112
English version - 12/2019
Immersion assembly for water and wastewater
EN
DE ES FR IT JA PL PT RU ZH
13/12/2019
29/05/2012
01/05/2009
Language:
English
Version:
13/12/2019
File size:
708.9 KB
File name:
TI00432CEN_1419.pdf
22 documents
Immersion assembly for water and wastewater
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
13/12/2019
29/05/2012
01/05/2009
Language:
English
Version:
13/12/2019
File size:
708.9 KB
File name:
TI00432CEN_1419.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
13/12/2019
21/08/2013
01/05/2009
Language:
English
Version:
13/12/2019
File size:
954.8 KB
File name:
BA00432CEN_1419.pdf
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und Anwendungen
Language:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CYA112: bracket for chain
Kit CYA112: rubber plug + prot. cap
Drawing number
Order code
10,12
71096704
Kit Adapter CCS5x + CCS5xD for CYA112
Kit CYA112: O-rings for quick fastener
Kit CYA112: O-rings for immersion tube
Multi functional clamp ring, CYA112,
Drawing number
Order code
3
71092049
Drawing number
Order code
7
71092054
Triangle carabiner (chain clip), CYA112,
Drawing number
Order code
8
71092052
Velco cable connector, 4 pieces
sensor adaptor NPT3/4 to G1
sensor adaptor G3/4 to G1
sensor adaptor PG13,5 to G1
Tool to de-assemble quick fastener
Tube D=40mm, L=150mm, V4A M36/G1 inch
Tube D=40mm, W=45o, V4A, M36/G1 inch
Tube D=40mm, W=90o, V4A, M36/ G1inch
Tube D=40mm, L=600mm, V4A M36/M36
Tube D=40mm, L=1200mm, V4A M36/M36
Sealing cap stainless steel CYA112
spray cleaning CYA112 600mm
spray cleaning CYA112 1200mm
Allen key, CYH112, CYA112
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all