
Specs at a glance
-
Measuring range
200 µS/cm to 1000 mS/cm
Cell constant k: 11.0 1/cm -
Process temperature
-10 °C to 110 °C (14 °F to 230 °F)
Sterilization: max. 130 °C at 6 bar abs up to 60 min
(Max. 266 °F at 87 psi up to 60 min) -
Process pressure
13 bar abs up to 50 °C (188.5 psi up to 122 °F)
7.75 bar abs at 110 °C (112 psi at 230 °F)
6.0 bar abs at 130 °C for max. 60 minutes
(87 psi at 266 °F for max. 60 minutes)
Field of application
Smartec CLD18 is the cost-effective solution for all applications in beverage plants where small tubes are used and where the toroidal measurement is used as a switch function. The combination of a transmitter and a sensor is interference-free, easy-to-use and features a hygienic design that protects your products and processes from contamination. Smartec CLD18 ensures the Overall Equipment Effectiveness (OEE) of your plant thanks to fast and reliable CIP and optional IO-Link protocol.
The hygienic Smartec CLD18 measures toroidal conductivity in beverage applications:
Control of CIP processes in the return channel
Concentration control in remaking of CIP cleaning agents
Product monitoring in pipe systems, bottling plants
Beer - Push water interphase
Beer - Water cut for brewing lines
Leakage monitoring
It features the following protocols and interfaces:
0/4...20mA
IO-Link (optional)
Benefits
Unique hygienic design avoids contamination
3-A approval
Compliant with EG 2023/2006 and 1935/2004
Suitable for cleaning-in-place (CIP)
Smart and easy integration into your plant infrastructure thanks to optional IO-Link protocol
Compact design permits installation in small tubes without restricting the flow
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Smartec CLD18
English version - 06/2021
Compact inductive conductivity measurement for the food and beverage industry
EN 30/06/202131/10/201904/12/201731/03/201630/09/2014Language:
English
Version:
30/06/2021
File size:
814.1 KB
File name:
TI01080CEN_0621.pdf
-
-
-
Operating Instruction (BA)
Smartec CLD18
English version - 10/2021
Conductivity measuring system IO-Link
EN 07/10/202124/06/2021Language:
English
Version:
07/10/2021
File size:
879.2 KB
File name:
BA02097CEN_0221.pdf
-
-
-
Technical Information (TI)
Smartec CLD18
Compact inductive conductivity measurement for the food and beverage
industryEN 30/06/202131/10/201904/12/201731/03/201630/09/2014Language:
English
Version:
30/06/2021
File size:
814.1 KB
File name:
TI01080CEN_0621.pdf
-
-
-
Operating Instruction (BA)
Smartec CLD18
Conductivity measuring system
EN 19/08/202031/10/201931/12/201728/02/201731/03/2016Language:
English
Version:
19/08/2020
File size:
1.3 MB
File name:
BA01149CEN_0820.pdf
-
-
-
Operating Instruction (BA)
Smartec CLD18
Conductivity measuring system
IO-LinkEN 07/10/202124/06/2021Language:
English
Version:
07/10/2021
File size:
879.2 KB
File name:
BA02097CEN_0221.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Special Documentation (SD)
SD Endress+Hauser IO-Link devices
Endress+Hauser IO-Link function blocks
For Siemens TIA PortalEN 01/12/2024Language:
English
Version:
01/12/2024
File size:
4.2 MB
File name:
SD03368SEN_0124-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
Innovation (IN)
Transmetteur de conductivité compact
Smartec CLD18 – conçu pour l’industrie agroalimentaire
Language:
French
Version:
05/11/2021
File size:
362.1 KB
File name:
IN01022CFR-0221-BD.pdf
-