
Specs at a glance
-
Input
One channel transmitter
-
Output / communication
4 to 20 mA, HART
-
Ingress protection
IP67, IP68, NEMA Type 6
Field of application
The Liquiline Compact CM82 is the smallest transmitter for Memosens sensors. Its slender housing measures only 11 cm long and 2 cm wide, including a connection to which you can attach your sensor directly, without a cable. Together with the sensor, it fits into most assemblies and couldn’t be easier to install. Via a uniquely secure Bluetooth connection, you can see all nearby CM82 measuring points on your tablets or smartphones and operate them conveniently from a distance.
Liquiline Compact CM82 can be used in all industries and their utilities and supports all sensors with the blue Memosens plug-in head:
pH sensors
ORP sensors
Conductivity sensors
Oxygen sensors
The loop-powered two-wire transmitter features the following protocols and interfaces:
4...20 mA
HART
Bluetooth
With its international explosion protection approvals, such as IECEx, ATEX, and CSA, the Liquiline Compact CM82 is suitable for hazardous area use.
Benefits
Easy operation:
Use your existing tablets and smartphones for operation and commissioning.Fast and reliable:
A secure Bluetooth connection allows you to check measuring points that are dangerous or difficult to access from a safe distance.Benefit from all the advantages of Memosens technology:
Memosens sensors offer you the safest data transmission, the highest measured value availability and total ease of use.Space-saving installation:
The two-wire device fits inside an assembly and does not require its own power supply.Suitable for all locations:
Whether your measuring point is exposed to dust, vapor, rain, snow, heat or cold, the CM82 will always be exactly the right transmitter for you.
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiline Compact CM82
Configurable multi-parameter transmitter for Memosens sensors
EN 24/02/202330/08/202131/01/2018Language:
English
Version:
24/02/2023
File size:
1.5 MB
File name:
TI01397CEN_0322-00.pdf
-
-
-
Operating Instruction (BA)
Junction Box Operating Instructions
Junction Box
EN 30/04/2018Language:
English
Version:
30/04/2018
File size:
638.6 KB
File name:
BA01802CA2_0118.pdf
-
-
-
Operating Instruction (BA)
Liquiline Compact CM82
Compact multi-parameter transmitter for Memosens sensors
EN 24/02/202315/10/202030/04/2018Language:
English
Version:
24/02/2023
File size:
2.1 MB
File name:
BA01845CEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Liquiline Compact CM82
Compact multi-parameter transmitter for Memosens sensors
EN 22/07/202129/02/202030/04/2018Language:
English
Version:
22/07/2021
File size:
872 KB
File name:
KA01397CEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Liquiline CM82 and CM72
Supplement to:
BA01797C and BA01845C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EN 08/02/2020Language:
English
Version:
08/02/2020
File size:
3.8 MB
File name:
XA01948CEN_0119.pdf
-
-
-
Ex Safety Instruction (XA)
XA Liquiline CM82 and CM72
Supplement to:
BA01797C and BA01845C
Safety instructions for electrical apparatus for explosion-hazardous
areas
EN 02/08/202406/11/2020Language:
English
Version:
02/08/2024
File size:
3.3 MB
File name:
XA02275CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Liquiline CM82 and CM72
UK Ex II 1G Ex ia IIC T6/T4 Ga
Language:
English
Version:
28/11/2022
File size:
498.2 KB
File name:
XA02757CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Liquiline CM82 and CM72
Supplement to:
BA01797C and BA01845C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EN 06/11/2020Language:
English
Version:
06/11/2020
File size:
3.1 MB
File name:
XA02274CEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
Liquiline CM82 and CM72
Supplement to:
BA01797C and BA01845C
Safety instructions for electrical apparatus in explosion-hazardous
areas
JPN Ex ia IIC T4/T6 GaEN 09/02/202206/11/2020Language:
English
Version:
09/02/2022
File size:
428.5 KB
File name:
XA02276CEN_0221-00.pdf
-
-
-
Special Documentation (SD)
Activation codes kit
For extended functionality
EN 04/05/202003/05/201816/09/201424/03/201425/03/2013Language:
English
Version:
04/05/2020
File size:
102.9 KB
File name:
SD00166CEN_0620.pdf
-