CCS50 is a robust, low-maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in water, process water and utilities. The sensor ensures efficient disinfection even at minimum water volumes and helps to achieve highest water quality and safety, to avoid overdosing of chlorine dioxide or to ensure the absence of ClO2 in beverage plants and reverse osmosis. CCS50 ensures continuity for the installed base of analog chlorine dioxide measuring points.
CCS50 is an analog chlorine dioxide sensor for skid builders and end customers. It measures reliably in:
Drinking water - to ensure sufficient disinfection
Cooling systems or towers - to avoid pathogen growth
Process water - for hygienic and safe packaging and bottling of products
Beverage plants - to secure the absence of chlorine dioxide
Benefits
Fast response time (t90 < 15 s) provides an accurate process view and enables prompt reaction to process changes as well as efficient process control.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for individually adapted disinfectant dosing.
Flexible installation: sensor can be installed in the CCA151 and CCA250 flow assemblies or in immersion assemblies. Measurement virtually flow independent at flow velocities above 5 l/h (CCA151), 30 l/h (CCA250) or above 15 cm/s (immersion).
The low-maintenance, amperometric sensor reduces the cost of ownership of the measuring point, particularly compared to colorimetric measuring systems.
Connection to the Liquisys chlorine transmitter ensures continuity for the installed base of analog chlorine dioxide measuring points.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
Guarantees reliable disinfection in drinking water Prevents the growth of biofilms and pathogens in cooling water Ensures food quality Ensures the absence or presence of chlorine dioxide in Utilities
Characteristic
Amperometric measurement of dissolved chlorine dioxide
Measurement range
Trace: 0 to 5 mg/l ClO2 Standard: 0 to 20 mg/l ClO2
Measuring method
Closed, membrane covered measuring cell Reduction of chlordioxide at the cathode
Design
Closed amperometric 2-electrode measuring cell with PVDF membrane