Specs at a glance
-
Measuring range
0.25 to 600 mg TOC/l
1 to 2400 mg TOC/l
2.5 to 6000 mg TOC/l
5 to 12000 mg TOC/l
With the optional pre-dilution the measuring range will expand by the factor of 20 -
Process temperature
0 to 40 °C (32 to 104 °F)
-
Process pressure
Pressure free
Field of application
CA72TOC determines the total organic carbon (TOC) content in a number of industries. It measures reliably and accurately even in heavy duty applications with high loads of salt, fat or fibers. The reliable detection of product losses increases the process yield and saves money every day. Designed for long-term stability and highest availability, the CA72TOC offers maximum operational safety of your plant. Clear diagnostic messages actively support your predictive maintenance strategy.
CA72TOC monitors and controls:
Industrial discharge
Inlets of wastewater treatment plants
Outlets of wastewater treatment plants
Process water
Surface run-off
Benefits
Process optimization: Constant safeguard against product losses.
Cost savings: 2-channel version offers an excellent price-performance ratio.
Reliable discharge monitoring: Configuration for fat and grease, low pH values and organic acids.
Improved process stability and safety: Immediate readjustment of the process based on online information.
Robust design: Self-cleaning slit filter and automatic backflush function support long maintenance intervals.
Safe and convenient operation: Remote access and diagnostics via serial interface.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TOCII CA72TOC
Analyzer for online measurement of TOC in aqueous media using thermic
catalytic combustionEN 29/06/202116/06/201601/10/2009Language:
English
Version:
29/06/2021
File size:
473.4 KB
File name:
TI00448CEN_1421.pdf
-
-
-
Operating Instruction (BA)
TOCII CA72TOC FCS
Furnace conditioning station for CA72TOC
EN 01/04/2010Language:
English
Version:
01/04/2010
File size:
1 MB
File name:
BA462CEN_0410.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions CA72TOC
Gas scrubber
EN 10/12/201524/02/2014Language:
English
Version:
10/12/2015
File size:
454.3 KB
File name:
BA01243CEN_0215.pdf
-
-
-
Operating Instruction (BA)
TOCII CA72TOC
Analyzer for online determination of TOC in aqueous media using thermic
catalytic combustionEN 28/07/202002/05/201920/03/201817/12/201518/08/2010Language:
English
Version:
28/07/2020
File size:
5.7 MB
File name:
BA00448CEN_1620.pdf
-
-
-
Special Documentation (SD)
CA72TOC Addendum
Modification
EN 16/07/2015Language:
English
Version:
16/07/2015
File size:
168.9 KB
File name:
SD01531CEN_0115.pdf
-
-
-
Special Documentation (SD)
CSA supplement for CA72TOC
CSA supplement for CA72TOC
Language:
English
Version:
04/10/2013
File size:
70.4 KB
File name:
CA72TOC_Beiblatt for CSA.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Analyseurs, capteurs in situ et préleveurs
Experts en analyses physico-chimiques
Language:
French
Version:
20/12/2023
File size:
9.7 MB
File name:
Analyseurs-Preleveurs-FA00012CFR.pdf
-
-
-
Fields of Activities (FA)
Analizzatori, sensori in loco e campionatori
Esperti nell'analisi dei liquidi
Language:
Italian
Version:
21/03/2017
File size:
26.5 MB
File name:
FA00012CIT_18.17.pdf
-
-
-
Fields of Activities (FA)
Analysatoren, In-Situ-Sensoren und Probenehmer
Kompetenz in Flüssigkeitsanalyse
Language:
German
Version:
18/01/2023
File size:
4.8 MB
File name:
FA00012CDE_Analyzer_20.22_LowRes.pdf
-