©Endress+Hauser
©Endress+Hauser
-
Successor
-
Point level switch for liquids in compact design with stainless steel housing
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Characteristic / Application
most compact device
media independent
Focus factoryautomation
-
Supply / Communication
19 ... 253V AC
10 ... 35V DC-PNP
ASI-Bus
-
Ambient temperature
-40 °C ... 70 °C
(-40 °F ... 158 °F)
ASi -25 °C ... 70 °C
(ASi -13 °F ... 158 °F
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F)
-
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi)
-
Min. density of medium
0,7g/cm³
(0,5g/cm³ optional)
-
-
Process connection
G1/2A, G3/4A, G1A, NPT1/2", NPT3/4", R1/2", R3/4"
-
Process connection hygienic
Flush mount by use of weld in adapter
-
-
-
Certificates / Approvals
CSA
WHG/ Overfill prevention
GL Marine
Railway approval
-
Successor
Product phase out planned,
Successor FTL31
Most downloaded
-
Liquiphant T FTL20
Technical Information
English version - 01/2008
|
Level limit switch for liquids
|
EN
|
|
More
|
23/01/2008
|
|
|
|
15/02/2005
|
|
|
|
Language:
|
English
|
Version:
|
23/01/2008
|
File size:
|
654.1 KB
|
File name:
|
TI364Fen_0108.pdf
|
18 documents
-
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
|
EN
|
|
Select other language
|
06/12/2024
|
|
|
|
25/03/2024
|
|
|
|
15/09/2023
|
|
|
|
28/10/2021
|
|
|
|
30/07/2021
|
|
|
|
Language:
|
English
|
Version:
|
06/12/2024
|
File size:
|
1.3 MB
|
File name:
|
TI00426FEN_2624.pdf
|
-
Liquiphant T FTL20
Technical Information
Level limit switch for liquids
|
EN
|
|
Select other language
|
23/01/2008
|
|
|
|
15/02/2005
|
|
|
|
Language:
|
English
|
Version:
|
23/01/2008
|
File size:
|
654.1 KB
|
File name:
|
TI364Fen_0108.pdf
|
-
Technical Information
Vibration Limit Switch
<br>Liquiphant T FTL 20 H
Level limit switch for liquids in the foodstuff industry, compact
design, housing made of corrosion-resistant stainless steel
|
EN
|
|
Select other language
|
18/06/2009
|
|
|
|
23/01/2008
|
|
|
|
27/07/2004
|
|
|
|
Language:
|
English
|
Version:
|
18/06/2009
|
File size:
|
783.8 KB
|
File name:
|
TI379FEN_0509.pdf
|
-
Liquiphant T FTL20
Operating Instruction
Point level switch for all liquids
|
EN
|
|
Select other language
|
14/09/2004
|
|
|
|
01/05/2003
|
|
|
|
Language:
|
English
|
Version:
|
14/09/2004
|
File size:
|
542.4 KB
|
File name:
|
KA213FA6.PDF
|
-
Liquiphant T
Operating instructions
Valve Plug
Language:
|
English
|
Version:
|
03/09/2001
|
File size:
|
64.5 KB
|
File name:
|
KA188FEN.PDF
|
-
Liquiphant T
Operating instructions
Valve Plug, PG 11
Language:
|
English
|
Version:
|
03/09/2001
|
File size:
|
80.3 KB
|
File name:
|
KA186FEN.PDF
|
-
Liquiphant T
Operating instructions
Valve Plug, NPT 1/2"
Language:
|
English
|
Version:
|
03/09/2001
|
File size:
|
81.7 KB
|
File name:
|
KA187FEN.PDF
|
-
Liquiphant T
Operating Instructions
Weld-in adapter without flange with G3/4A
|
EN
|
|
Select other language
|
27/06/2005
|
|
|
|
Language:
|
English
|
Version:
|
27/06/2005
|
File size:
|
314.6 KB
|
File name:
|
KA257fa6.pdf
|
-
Liquiphant FTL20/OTL20 und FTL20H/OTL20H
WHG
Allgemeine bauaufsichtliche Zulassung
Z-65.11-311 (DIBt)
|
EN
|
|
×German
|
01/08/2011
|
|
|
|
01/07/2006
|
|
|
|
01/03/2004
|
|
|
|
Language:
|
German
|
Version:
|
01/08/2011
|
File size:
|
3.3 MB
|
File name:
|
ZE00247FDE_1311.pdf
|
-
CSA
Certificate of Compliance No. 1238461
Language:
|
English
|
Version:
|
01/03/2004
|
File size:
|
3.2 MB
|
File name:
|
ZE250FEN.PDF
|
13 spare parts & accessories
13 spare parts
13 accessories
-
-
-
-
O-ring 28.17x3.53 VMQ, FDA, 5 pcs.
-
Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m
-
Cable 4x0,34, box M12, 316L, 90o, L=5m
-
-
Weld-in adapter G1/2, 316L
-
Weld-in adapter G3/4, d=29, 316L, 3.1
-
Weld-in adapt. G3/4,d=29,316L,sleeve,3.1
-
Weld-in adapt. G3/4,d=50,316L,sleeve,3.1
-
Weld-in adapter G1, d=60, 316L
-
Weld-in adapter G1, adjustable, 316L
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .