![](https://portal.endress.com/picpool/sft/prodcont/thumb/fmr244_t12.jpg)
![Micropilot, FMR244, ToF, Time-of-Flight, level measurement, radar, free space, wave radar Radar measurement - Micropilot FMR244](/__image/a/27151/k/99b302dcf6b9e748b95965769e6b8b04adac1aeb/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Micropilot_FMR244_PP.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245 Technical Information
Continuous and non-contact level measurement.
Cost-effective 4 to 20 mA 2-wire technology.
Suitable for hazardous locations.EN 01/10/201228/06/201131/01/201130/07/201017/12/2009Language:
English
Version:
01/10/2012
File size:
4.4 MB
File name:
TI00345FEN_1512.pdf
-
-
-
Operating Instruction (BA)
Micropilot M FMR230, 231 HART, PROFIBUS PA, FOUNDATION Fieldbus Description of Instrument Functions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 30/07/201003/08/200631/12/200522/12/200324/03/2003Language:
English
Version:
30/07/2010
File size:
1.7 MB
File name:
BA221FEN_0310.pdf
-
-
-
Operating Instruction (BA)
Micropilot M FMR240, 244, 245, 250 HART, PROFIBUS PA, FOUNDATION Fieldbus Description of Instrument Functions
Continuous and con-contact level measurement.
Cost-effective 4 to 20 mA 2-wíre technology.
Suitable for hazardous locations.EN 03/08/200631/01/200621/11/200501/08/2004Language:
English
Version:
03/08/2006
File size:
1.8 MB
File name:
BA291FEN.pdf
-
-
-
Operating Instruction (BA)
Microilot M FMR244 HART Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 28/06/201130/07/201002/05/200828/02/200731/08/2006Language:
English
Version:
28/06/2011
File size:
2.7 MB
File name:
BA00248FEN_1311.pdf
-
-
-
Operating Instruction (BA)
Micropilot M FMR244 PROFIBUS PA Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 28/06/201130/07/201002/05/200828/02/200731/08/2006Language:
English
Version:
28/06/2011
File size:
2.9 MB
File name:
BA00249FEN_1311.pdf
-
-
-
Operating Instruction (BA)
Micropilot M FMR244 FOUNDATION Fieldbus Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 28/06/201130/07/201002/05/200830/06/200731/05/2006Language:
English
Version:
28/06/2011
File size:
3.6 MB
File name:
BA00250FEN_1311.pdf
-
-
-
Short Instruction (KA)
Micropilot M FMR244 Brief Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 31/12/2009Language:
English
Version:
31/12/2009
File size:
1 MB
File name:
KA1011FEN_1209.pdf
-
-
-
Short Instruction (KA)
Micropilot M FMR244 Brief Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.EN 31/12/2009Language:
English
Version:
31/12/2009
File size:
1 MB
File name:
KA1010FEN_1209.pdf
-
-
-
Short Instruction (KA)
Micropilot II/M - exchange of housing F12
Micropilot II/M - exchange of housing F12
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
194.9 KB
File name:
KA00556F00_A2.pdf
-
-
-
Short Instruction (KA)
Weather protection cover Mounting Instruction
Weather protection cover for devices with F12/T12/F23 housing.
EN 27/06/200731/05/2007Language:
English
Version:
27/06/2007
File size:
235.5 KB
File name:
KA137Fa6_0607.pdf
-