
Specs at a glance
-
Accuracy
+/- 5mm (0.2")
-
Process temperature
-40…+60°C
(-40…+140°F) -
Process pressure / max. overpressure limit
-1…3 bar
(-14.5…43 psi) -
Max. measurement distance
10 m (32.8 ft)
-
Main wetted parts
PVDF, PBT/PC
Field of application
The Micropilot FMR10B supplies continuous non-contact level measurement with 80 GHz technology. It is the perfect match for basic applications in the Water & Wastewater industry as well as for Mining, Minerals & Metals and utilities across all industries. Guiding wizards guarantee simplicity in installation and commissioning. It is also ideal for limited space applications thanks to its compact design.
The Micropilot FMR10B is a free space radar device with a measuring range of up to 10m (33ft) for basic applications in liquids and solids. It is suitable for the level measurement in a wide range of applications:
Open basins
River monitoring
Storage tanks
Silos
Stockpiles
Benefits
Fast and easy commissioning thanks to guided setup sequences (wizards)
Bluetooth connectivity enables easy, reliable and encrypted wireless remote access
Device identification during Bluetooth connection thanks to “It’s me-function” (LED flashing) and status indication via LED
Simple device selection thanks to clear segmentation and easy configuration
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Micropilot FMR10B
English version - 12/2024
Free-space radar
EN 10/12/202425/09/2024Language:
English
Version:
10/12/2024
File size:
1.6 MB
File name:
TI01805FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR10B
Free-space radar
EN 10/12/202425/09/2024Language:
English
Version:
10/12/2024
File size:
1.6 MB
File name:
TI01805FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR10B
Free-space radar
EN 25/09/2024Language:
English
Version:
25/09/2024
File size:
1.8 MB
File name:
BA02372FEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR10B
Free-space radar
EN 25/09/2024Language:
English
Version:
25/09/2024
File size:
381.5 KB
File name:
KA01722FEN_0124-00.pdf
-
-
File size:
File name:
-
-
Special Documentation (SD)
SD Micropilot FMR10B, FMR20B, FMR30B
Free-space radar
EN 17/09/2024Language:
English
Version:
17/09/2024
File size:
246.7 KB
File name:
SD03324FEN_0124-00.pdf
-
-
-
Special Documentation (SD)
SD Flooding protection tube
Accessories
EN 01/11/2024Language:
English
Version:
01/11/2024
File size:
295.3 KB
File name:
SD03340FEN_0124-00.pdf
-
-
-
Innovation (IN)
Innovation Brochure – Micropilot FMR10B, FMR20B, FMR30B
The simpler, the better.
Language:
English
Version:
29/08/2024
File size:
4.2 MB
File name:
Micropilot-FMR10B-FMR20B-FMR30B_IN01345F00EN_eBrochure_short-version.pdf
-
-
-
Innovation (IN)
Innovationsbroschüre – Micropilot FMR10B, FMR20B, FMR30B
Je einfacher, desto besser.
Language:
German
Version:
26/09/2024
File size:
1.8 MB
File name:
Micropilot-FMR10B-FMR20B-FMR30B_IN01345F00DE_eBrochure_short-version.pdf
-
-
-
AI (Application note)
Application Note - Micropilot FMR10B, FMR20B, FMR30B
Simple and efficient level measurements in silos
Language:
English
Version:
18/02/2025
File size:
643.5 KB
File name:
AI01406F00EN0125.pdf
-
-
-
AI (Application note)
Application Note - Micropilot FMR10B, FMR20B, FMR30B
Simple and efficient level measurements in bunker and stockpiles
Language:
English
Version:
18/02/2025
File size:
820 KB
File name:
AI01405F00EN0125.pdf
-