
Specs at a glance
-
Measured variables
Mass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
-
Measuring range
0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
-
Conformities
ATEX: 2014/34/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
PED: 2014/68/EU
Field of application
Detection of flare gas leaks, steam flow measurement, monitoring of gas losses, monitoring of steam injection in flare gas burning as well as process optimization are fields of use for this gas flowmeter FLOWSIC100-Flare-XT. It measures values such as gas velocity, gas volume, mass flow rate, molecular weight, volumetric flow and sound velocity. Additionally, it provides an intelligent device monitoring process and supports predictive maintenance - designed for current and future challenges.
Flare gas measurement for the production and processing of natural gas and associated petroleum gases (APG)
Flare gas measurement in chemical and petrochemical plants
Measurement of LNG boil-off gas
Device properties:
Reliable measurement even at high gas velocities and with changing gas compositions
Direct mass flow calculation without additional gas analyzers
Intuitive FLOWgateTM software for commissioning, operation and diagnostics
Self monitoring, self testing and predictive maintenance
Benefits
Several standards and guidelines for flare gas measurement are observed
Maximum plant availability
Compatible with current and future communication architectures
Independent maintenance through verification on demand and support when required
Easy replacement of existing measurement systems, with suitable retrofit or upgrade solutions available
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Industry Solution (SO)
Chemicals, petrochemicals and refineries – solutions for the chemical processing industry
Endress+Hauser offers a broad product portfolio of continuous gas analyzers using state-of-the-art technologies.
Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8030415_SO_CPR_en_V1-0_2025.01_EHS.pdf
-
-
-
Industry Solution (SO)
Oil and gas – solutions for the oil and gas industry
Endress+Hauser offers the best solutions through a huge range of products and systems to measure and perform even under the most
rigorous operating conditions.Language:
English
Version:
01/01/2025
File size:
3.3 MB
File name:
8030418_SO_Ol_and_Gas_en_ V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
FLOWSIC flow meters and instruments
Precise quantity measurement for accurate billing and process control
Language:
English
Version:
18/12/2024
File size:
3.1 MB
File name:
8030079_CP_Flow_meters_en_V1-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
FLOWSIC100 Flare-XT – Gas flow measuring instruments
The gas flow measuring device FLOWSIC100 Flare-XT features a unique flow-optimized sensor design, which allows reliable
measurements at high gas velocities and changing gas compositions.Language:
English
Version:
01/01/2025
File size:
4.2 MB
File name:
8029948_IN_FLOWSIC100 Flare-XT_en_V2-1_2025.01_EHS.pdf
-
-
-
Application software
FLOWgate
Software for configuration and parameterization of FLOWSIC ultrasonic flowmeter
Language:
Language neutral
Version:
11/11/2024
File size:
430 MB
File name:
FLOWgate
-
-
-
Verification DTM
IR-USB driver
USB driver for infrared optical head HIE-04
Language:
Language neutral
Version:
04/08/2017
File size:
94 MB
File name:
IR-USB driver
-