Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Max. process pressure
PN 40
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids with the most diverse properties in the continuous process control & batching applications.
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Various hygienic process connections, 3A conform
CIP, SIP cleanable sensor
Robust, ultra-compact transmitter housing
Pulse/frequency/switch output, Modbus RS485
Excellent and easy cleanable transmitter
Benefits
-
High process safety – high measuring accuracy for different media in shortest filling time
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Versatile and time-saving wiring – plug connector
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Dosimass Technical Information
English version - 02/2017
Coriolis flowmeter The compact sensor with an ultra-compact transmitter
EN 01/02/201701/09/201513/08/201401/10/201201/02/2011Language:
English
Version:
01/02/2017
File size:
1.6 MB
File name:
TI00065DEN_1717.pdf
-
-
-
Technical Information (TI)
Dosimass Technical Information
Coriolis flowmeter
The compact sensor with an ultra-compact transmitterEN 01/02/201701/09/201513/08/201401/10/201201/02/2011Language:
English
Version:
01/02/2017
File size:
1.6 MB
File name:
TI00065DEN_1717.pdf
-
-
-
Operating Instruction (BA)
Dosimass Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 31/01/201901/02/201701/09/201513/08/2014Language:
English
Version:
31/01/2019
File size:
1.5 MB
File name:
BA01320DEN_0419.pdf
-
-
-
Operating Instruction (BA)
Dosimass Operating Instructions
Coriolis flowmeter
EN 31/01/201901/02/201701/09/201513/08/201401/10/2012Language:
English
Version:
31/01/2019
File size:
1.4 MB
File name:
BA00097DEN_1819.pdf
-
-
-
Device Parameter (GP)
Dosimass Description of Device Parameters
Coriolis flowmeter
EN 31/01/201901/09/2015Language:
English
Version:
31/01/2019
File size:
690.4 KB
File name:
GP01050DEN_0219.pdf
-
-
-
Device Parameter (GP)
Dosimass Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 31/01/201901/09/2015Language:
English
Version:
31/01/2019
File size:
905.3 KB
File name:
GP01047DEN_0219.pdf
-
-
-
Short Instruction (KA)
Dosimass Brief Operating Instructions
Coriolis flowmeter
EN 01/02/201701/09/201513/08/201401/10/201201/02/2011Language:
English
Version:
01/02/2017
File size:
1.1 MB
File name:
KA00043DEN_0517.pdf
-
-
-
Installation Instructions (EA)
Adapter RSE8, RSE5, RSE4 Installation Instructions
Proline Dosimass, Dosimag
EN 01/10/201814/04/2014Language:
English
Version:
01/10/2018
File size:
297 KB
File name:
EA01104DA2_0218.pdf
-
-
-
Installation Instructions (EA)
Replacing electronics module and small parts Installation Instructions
Dosimass 8BE
EN 15/11/201804/08/2009Language:
English
Version:
15/11/2018
File size:
244 KB
File name:
EA00068DA2_0918.pdf
-
-
-
Ex Safety Instruction (XA)
Dosimass ATEX: II3G Ex nA IIC T5 to T1 Gc Safety Instructions
Documentation for hazardous areas
EN 01/02/201701/09/201514/08/201401/10/201201/02/2011Language:
English
Version:
01/02/2017
File size:
297.2 KB
File name:
XA00079DEN_1717.pdf
-
-
-
Special Documentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN 04/11/202201/10/2021Language:
English
Version:
04/11/2022
File size:
357.4 KB
File name:
SD02752DEN_0222-00.pdf
-