Cubemass DCI is the proven sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics, e.g. in applications like lacquering or surface finishing. Neither high pressure nor alternating flow conditions compromise its accuracy. Equipment manufacturers value Cubemass CDI as compact Coriolis sensor with various communication possibilities.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases
Device properties
Nominal diameter: DN 1 to 6 (1/24 to 1/4")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +200 °C (+392 °F)
Device as compact or remote version
Flexible outputs
Modbus RS485
Benefits
Measuring accurately smallest quantities of liquids and gases
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Compact sensor for smallest quantities with seamless system integration. Measuring accurately smallest quantities of liquids and gases.
Sensor features
Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor. Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F).
Transmitter features
High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Device as compact or remote version. Flexible outputs. Modbus RS485.
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm3
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive), phase‐shifted pulse Relay
Inputs
1 modular input: status
Digital communication
HART, Modbus RS485
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, NEC/CEC, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Material certificates
3.1 material
Measuring principle
Coriolis
Product headline
Compact sensor for smallest quantities with seamless system integration. Measuring accurately smallest quantities of liquids and gases.
Sensor features
Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor. Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F).
Transmitter features
High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Device as compact or remote version. Flexible outputs. Modbus RS485.
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)