This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Industrial PDA, Pocket PC, shockproof,
dust and water protected housing.
High resolution color display.
Bluetooth, Infrared (IR) and WiFi
interface for data transmission.
International power adapter. Device
descriptions (DD) from Endress+Hauser
and other manufactures.
Additional a Software Update Service is
recommended.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Operating Instruction (BA)
Field Xpert SFX100 Operating Instructions
Instructions on using the Field Xpert handheld configurator and the
associated Device Xpert software for HART and FOUNDATION fieldbus.
Details on the connection and function of the associated Bluetooth
modems, WLAN and Fieldgates.EN 01/08/201204/07/201131/03/201010/09/200901/04/2009Language:
English
Version:
01/08/2012
File size:
14.4 MB
File name:
BA00060SEN_1412_PV107xx.pdf
-
-
-
Operating Instruction (BA)
Device Xpert Operating Instructions
Device configuration software
EN 31/03/201616/09/201519/12/201413/05/2013Language:
English
Version:
31/03/2016
File size:
16.4 MB
File name:
BA01211SEN_0416.pdf
-
-
-
Manufacturer Information (MI)
Field Xpert – Device Xpert - SFX100 software version: 1.6.2 Manufacturer Information
Device Xpert HART – Device List (Rev.05) of integrated HART
devices
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
Device Xpert provides device description files (DDs) for round 1000
field
devices of various vendors, as they are included in the certified DD
library of the HART Communication Foundation.EN 10/02/201131/10/2010Language:
English
Version:
10/02/2011
File size:
185.1 KB
File name:
MI00098S_04_en_01.11.pdf
-
-
-
Manufacturer Information (MI)
Field Xpert - Device Xpert Package - Version 3.01.05 (SFX350, SFX370)
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
Device Xpert HART 2.01.05
Device Xpert FF 1.05.00EN 16/01/201711/05/201613/10/201508/04/201525/02/2015Language:
English
Version:
16/01/2017
File size:
126.1 KB
File name:
MI00100S_EN_2317.pdf
-
-
-
Manufacturer Information (MI)
Device Xpert HART Manufacturer Information
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version:
1.5.0EN 15/06/2009Language:
English
Version:
15/06/2009
File size:
164.6 KB
File name:
MI075S_04_en_06.09.pdf
-
-
-
Manufacturer Information (MI)
Device Xpert HART Manufacturer Information
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version:
1.6.0EN 15/10/2009Language:
English
Version:
15/10/2009
File size:
93.9 KB
File name:
MI078S_04_en_10.09.pdf
-
-
-
Manufacturer Information (MI)
Device Xpert HART Manufacturer Information
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version:
1.6.2EN 10/02/201101/04/2010Language:
English
Version:
10/02/2011
File size:
155.7 KB
File name:
MI00082S_04_en_01.11.pdf
-
-
-
EU Declaration
Product family: Field Xpert
Product root: SFX100-
Declaration number: ZELM 04 ATEX 0200Language:
German
Version:
29/03/2004
File size:
497.8 KB
File name:
KFE_i.roc_62__D_.pdf
-
-
-
EU Declaration
Product family: Field Xpert
Product root: SFX100-
Declaration number: ZELM 04 ATEX 0200Language:
English
Version:
29/03/2004
File size:
500.8 KB
File name:
KFE_i.roc_62__UK_.pdf
-
-
-
EU Declaration
Product family: Field Xpert
Product root: SFX100-
Language:
German
Version:
29/03/2004
File size:
71.4 KB
File name:
KFE_i.roc_4__2A_-Ex__D_.pdf
-