This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Recorder, colour grafic,
paperless, signal analysis.
2x limit / channel.
6x operation button.
Disk drive.
Incl. PC software package ReadWin 2000.
7x signal analysis in unit.
:: Serial printer interface.
:: Integration.
:: Signal analysis min. max. average.
:: Mathematic option.
:: Ethernet optional.
:: Display 5 inch.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Safety Data Manager Memograph S
System compatible data manager with a unique safety concept for critical
applications. Compliant to the high FDA requirements laiddown in the 21
CFR Part 11.EN 17/02/200501/09/2003Language:
English
Version:
17/02/2005
File size:
1.7 MB
File name:
TI094ren.pdf
-
-
-
Technical Information (TI)
Technical information Advanced Paperless Recorder Ecograph A
User friendly paperless recorder, for recording
analogue signals, counter values and quantities.
Swift overview using the integrated signal
analysis.EN 13/06/200501/04/2004Language:
English
Version:
13/06/2005
File size:
721.2 KB
File name:
TI097ren.pdf
-
-
-
Operating Instruction (BA)
Promass Heating jacket Operating Instructions
Heating jacket for Promass F, M, A, I sensors.
EN 28/05/2004Language:
English
Version:
28/05/2004
File size:
732.1 KB
File name:
Ba043DEN.pdf
-
-
-
Operating Instruction (BA)
Zusatzbetriebsanleitung/Addition Manuals Eco Graph (A + C)
Zusatzbetriebsanleitung/Addition Manuals Eco Graph, Eco-Graph A and
Eco-Graph CEN 21/10/2002Language:
English
Version:
21/10/2002
File size:
202.7 KB
File name:
zba121ra6.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Deltabar S PROFIBUS-PA Differential Pressure Measurement
Deltabar S with ceramic and silicon sensors overload resistant with
funtion monitoring.EN 01/08/2002Language:
English
Version:
01/08/2002
File size:
2.7 MB
File name:
Ba167pen.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Operating Instruction (BA)
Operating instructions Advanced Paperless Recorder Ecograph A
User friendly paperless recorder, for recording analogue signals,
counter values and quantities.
Swift overview using the integrated signal
analysis.EN 19/08/200515/12/200402/02/2003Language:
English
Version:
19/08/2005
File size:
4.8 MB
File name:
Ba143rc4.pdf
-
-
-
Short Instruction (KA)
Kurzanleitung/Short Manuals
Connection from Recorder RS485 to RS232 at PC or modem
EN 17/05/2004Language:
English
Version:
17/05/2004
File size:
208.1 KB
File name:
ka061ra6.pdf
-
-
-
Short Instruction (KA)
Kurzanleitung/Short manual
DIN-Rail connection
Recorder RS485 to RS232 at PC or modem, 115/230 VEN 17/05/2004Language:
English
Version:
17/05/2004
File size:
95 KB
File name:
ka131ra6.pdf
-
-
-
Ex Safety Instruction (XA)
ATEX Safety instructions Advanced paperless recorder Ecograph A, II3G
ATEX Safety instructions Advanced paperless recorder Ecograph A, II3G
EN 01/03/2003Language:
English
Version:
01/03/2003
File size:
376.2 KB
File name:
XA024ra3.pdf
-