This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Water sampler, liquid.
Operation in Atex Zone 1.
Portable, battery powered.
Sample volume: 20-9999 ml.
Perestaltic pump.
Sample control by: time, flow,
quantity, event.
Input: 2x digital, 1x analogue 0/4-20mA.
Output: 2x digital.
Diameter, Height: 480mmx700mm.
Weight: approx. 25kg.
Suction hose included, ID 10mm.
:: Menue driven operation, quick-setup.
-
-
Technical Information (TI)
Technical Information Liquiport 2000
Automatic sampler for liquid media
EN 11/11/201107/05/200924/02/200601/03/2004Language:
English
Version:
11/11/2011
File size:
1.1 MB
File name:
ti00084ren_0111.pdf
-
-
-
Operating Instruction (BA)
Operating manual Liquiport 2000 active cooling
Portable water sampler with active cooling for liquid media
EN 24/10/200631/03/2004Language:
English
Version:
24/10/2006
File size:
2.2 MB
File name:
Ba166rc4.pdf
-
-
-
Operating Instruction (BA)
Liquiport 2000 Ex, RPT22 Operating Instructions
Portable automatic sampler for liquid media
EN 22/06/201227/09/201026/01/200910/05/200826/09/2007Language:
English
Version:
22/06/2012
File size:
11.2 MB
File name:
Ba00165rc4_1412.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II2G EEx dem [ib]
Portable water sampler Liquiport 2000 Ex
EN 15/04/201004/10/200616/09/2005Language:
English
Version:
15/04/2010
File size:
654.3 KB
File name:
XA037Ra3_0410.pdf
-
-
-
Explosion Protection
Product family: Portable waste water sampler
Product root: RPT22-
Region: Europe (ATEX)
Approval agency: PTB
Category: II 2 GLanguage:
German
Version:
19/06/2006
File size:
1.3 MB
File name:
PTB04ATEX1024X.pdf
-