This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Product Phased Out.
Water sampler, liquid.
Portable, battery supplied.
Sample volume: 20-9999 ml.
Peristaltic pump.
Sample control by: time, flow,
Quantity, event.
Input: 2x digital, 1x analogue 0/4-20mA.
Output: 2x digital.
Diameter, height: 480mmx700mm.
Weight: approx. 19kg
Suction hose included, ID 10mm.
:: Menue-led operation, quick-setup.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Liquiport 2000
Automatic sampler for liquid media
EN 11/11/201107/05/200924/02/200601/03/2004Language:
English
Version:
11/11/2011
File size:
1.1 MB
File name:
ti00084ren_0111.pdf
-
-
-
Operating Instruction (BA)
Portable water sampler
Automatic sampler for liquid media
EN 30/11/201127/08/2010Language:
English
Version:
30/11/2011
File size:
9.1 MB
File name:
BA00116Oc4_N_0111.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung, operating manual
Portable Watersampler Liquiport 2000
EN 30/11/201127/08/201001/10/200825/09/200707/06/2006Language:
English
Version:
30/11/2011
File size:
11.6 MB
File name:
BA00116Rc4_0111.pdf
-
-
-
Operating Instruction (BA)
Liquiport 2000 Ex, RPT22 Operating Instructions
Portable automatic sampler for liquid media
EN 22/06/201227/09/201026/01/200910/05/200826/09/2007Language:
English
Version:
22/06/2012
File size:
11.2 MB
File name:
Ba00165rc4_1412.pdf
-
-
-
Operating Instruction (BA)
Operating manual Liquiport 2000 active cooling
Portable water sampler with active cooling for liquid media
EN 24/10/200631/03/2004Language:
English
Version:
24/10/2006
File size:
2.2 MB
File name:
Ba166rc4.pdf
-
-
-
Operating Instruction (BA)
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN 01/01/201031/10/200820/06/200725/07/2001Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
-
-
-
EU Declaration
Product family: Portable waste water sampler
Product root: RPT20-
EN 06/07/2006Language:
English
Version:
06/07/2006
File size:
38.2 KB
File name:
EG9-007-01.pdf
-