Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Product picture of: N8315V

N8315V

N8315V
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Tank gauge interface for data
acquisition and host gateway for tank
farm, pipeline or refinery applications.
The operation of the Tankgate is based
on a highly reliable, field-proven
technology
The software platform is based on
a real-time multi-tasking operating
system, incorpoorating a variety of
protocols which allow the Tankgate to
interface as a master or slave device.
Task switching is based on real-time
events, interrupts, message passing
and task priorities.
Temperature: -40...+85oC (-40...+185oF)
Humidity: 5-95% non-condensing
EMI/RFI: meets FCC and CE requirements
Power supply 100-240VAC 50/60Hz
The L&J interface communicates directly
to L&J tank gauges via the Tankway
protocol.
Each Model N8315V has one communications
channel.

  • Successor

    • Simple products

    • Easy to select, install and operate

    Technical excellence

    Simplicity

    • Standard products

    • Reliable, robust and low-maintenance

    Technical excellence

    Simplicity

    • High-end products

    • Highly functional and convenient

    Technical excellence

    Simplicity

    • Specialized products

    • Designed for demanding applications

    Technical excellence

    Simplicity

    Variable

    FLEX selections Technical excellence Simplicity
    • F
    • L
    • E
    • X

    Fundamental selection

    Meet your basic measurement needs

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Lean selection

    Handle your core processes easily

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Extended selection

    Optimize your processes with innovative technologies

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Xpert selection

    Master your most challenging applications

    Technical excellence
    Simplicity

    Variable