"Product being phased out - Limited
availability".
Magnet float type tank gauge by screw
mounting with numeric display.
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Drawing number
Order code
92
017860-5501
-
Drawing number
Order code
92
017860-5502
-
Drawing number
Order code
92
017860-5503
-
Drawing number
Order code
92
017860-5504
-
Drawing number
Order code
92
017860-5505
-
Measuring wire, PFA coated, 5m
Drawing number
Order code
92
017860-5506
-
Measuring wire, PFA coated, 10m
Drawing number
Order code
92
017860-5507
-
Measuring wire, PFA coated, 16m
Drawing number
Order code
92
017860-5508
-
Measuring wire, PFA coated, 20m
Drawing number
Order code
92
017860-5509
-
Measuring wire, PFA coated, 30m
Drawing number
Order code
92
017860-5510
-
Wire D1.6 PFA coated, 60m
Drawing number
Order code
92
56004310
-
Drawing number
Order code
92
017860-5430
-
Drawing number
Order code
92
017860-5432
-
Drawing number
Order code
92
017860-5431
-
Guide wire, strand, SUS316, 14m
Drawing number
Order code
93
017860-5516
-
Guide wire, strand, SUS316, 24m
Drawing number
Order code
93
017860-5517
-
Guide wire, strand, SUS316, 36m
Drawing number
Order code
93
017860-5518
-
Guide wire, strand, SUS316, 44m
Drawing number
Order code
93
017860-5519
-
Guide wire, strand, SUS316, 64m
Drawing number
Order code
93
017860-5520
-
Guide wire, strand, SUS316, 124m
Drawing number
Order code
93
56004312
-
Guide wire, strand, PFA coated, 14m
Drawing number
Order code
93
017860-5464
-
Guide wire, strand, PFA coated, 24m
Drawing number
Order code
93
017860-0047
-
Guide wire, strand, PFA coated, 36m
Drawing number
Order code
93
017860-0048
-
Guide wire, strand, PFA coated, 44m
Drawing number
Order code
93
017860-0049
-
Guide wire, strand, PFA coated, 64m
Drawing number
Order code
93
017860-0050
-
Guide wire, strand, PFE coated, 124m
Drawing number
Order code
93
56004314
-
Guide wire, solid, SUS316, 7m x 2
Drawing number
Order code
93
017860-5521
-
Guide wire, solid, SUS316, 12m x 2
Drawing number
Order code
93
017860-5522
-
Guide wire, solid, SUS316, 18m x 2
Drawing number
Order code
93
017860-5523
-
Guide wire, solid, SUS316, 22m x 2
Drawing number
Order code
93
017860-5524
-
Guide wire, solid, SUS316, 32m x 2
Drawing number
Order code
93
017860-5525
-
Anchor hook SS400, bolt, nut SUS316
Drawing number
Order code
94
017860-5441
-
Anchor hook SUS316, bolt, nut SUS316
Drawing number
Order code
94
017860-5442
-
Anchor hook SUS316, bolt, nut PVC
Drawing number
Order code
94
52016951
-
Drawing number
Order code
99
017860-0045
-
U-bolts for pipe support, iron
Drawing number
Order code
99
017860-0046
-
Drawing number
Order code
99
017860-5420
-
Drawing number
Order code
99
017860-0044
-
O-ring, bearing, P8, silicon rubber, LP
Drawing number
Order code
82
017860-0709
-
SUS316L elbow roller, LP/MP
Drawing number
Order code
86
017860-0704
-
SUS316 bearing, with o-ring 2 piece, LP
Drawing number
Order code
88
017860-1259
-
90' Sh.elbow ASME 1-1/2"Cl.150 RF Al.,LP
Drawing number
Order code
90
017860-0018
-
90' Sh.elbow Rp 1-1/2" SCS14, LP
Drawing number
Order code
90
017860-0482
-
90' Sheave elbow Rp 1-1/2 aluminum, LP
Drawing number
Order code
90
017860-5445
-
Internal magnet assembly 1"
Drawing number
Order code
91
017860-0215
-
Internal magnet assembly 1-1/4"
Drawing number
Order code
91
56004401
-
Magnetic float, 316, LT11x2, LT12x2
Drawing number
Order code
91
017860-0016
-
Measuring tape, CRT 5m (total L 13m)
Drawing number
Order code
92
56004412
-
Drawing number
Order code
92
017860-0210
-
Drawing number
Order code
92
017860-0211
-
Front cover LT11/LT12, steel/glass
Drawing number
Order code
81
017860-5221
-
Drawing number
Order code
81
017860-5450
-
Blind cover set, for rear cover
Drawing number
Order code
81
56004288
-
Packing, rear cover, cork
Drawing number
Order code
82
56004465
-
Seal, front cover plastic LT5LP,11/12
Drawing number
Order code
82
017860-0119
-
Seal, rear cover V6502, LP
Drawing number
Order code
82
70106017
-
Drawing number
Order code
83
017860-0220
-
Drawing number
Order code
83
017860-0221
-
M & MM pointer assy., Level, Plastic
Drawing number
Order code
83
017860-0101
-
M/MM pointer assembly, vol., Alu, LT1/3
Drawing number
Order code
83
56004406
-
Indication gear assembly, 2.5m
Drawing number
Order code
84
017860-5401
-
Indication gear assembly, 5m
Drawing number
Order code
84
017860-5402
-
Drawing number
Order code
84
017860-0001
-
Drawing number
Order code
85
52015582
-
Conster drum large, plastic,LT5LP, 11/12
Drawing number
Order code
86
017860-0106
-
Conster drum small, metal, 20m
Drawing number
Order code
87
017860-0107
-
Drawing number
Order code
88
017860-5123
-
Drawing number
Order code
89
52016945
-
Tape guide, SUS spring type, standard
Drawing number
Order code
90
56004503
-
Tape guide, aluminium type
Drawing number
Order code
90
56004502
-
Drawing number
Order code
91
017860-0213
-
Drawing number
Order code
92
017860-0111
-
Drawing number
Order code
93
017860-0109
-
Union joint, Rc1-1/2 SUS316
Drawing number
Order code
94
017860-5440
-
Drain plug 1/4", SUS304,LP
Drawing number
Order code
95
017860-0056
-
Gauge head nipple, SUS316, LT5 LP/LT11
Drawing number
Order code
96
70106005
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .