![](https://portal.endress.com/picpool/sft/prodcont/thumb/soliphantii_en.jpg)
![Soliphant II FTM32 Product picture of: Soliphant II FTM32](https://portal.endress.com/webapp/picturepool/500/0/FTM32.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Soliphant II FTM32 Product picture of: Soliphant II FTM32](https://portal.endress.com/webapp/picturepool/500/0/FTM32.jpg)
Level limit switch, vibration.
Application: solids,
medium independent.
extension cable.
:: Not effected by build up
:: Independent of solids characteristic
:: No moving parts
Bulk density >= 20g/l.
Sensor: stainless steel.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Soliphant II FTM30, FTM30D, FTM30S, FTM31, FTM31D, FTM31S, FTM32 (D/S), Technische Information
Universal vibration limit switch for fine-grained bulk solids Suitable
for dust explosion hazardous areasEN 17/03/2004Language:
English
Version:
17/03/2004
File size:
965.3 KB
File name:
ti249fen.pdf
-
-
-
Short Instruction (KA)
Soliphant II FTM 32 + FEM 35, FEM 45 Bedienungsanleitung
Universeller Vibrationsgrenzschalter für feinkörnige Schüttgüter, auch
für staubexplosionsgefährdete Bereiche.EN 01/10/2002Language:
English
Version:
01/10/2002
File size:
217.8 KB
File name:
KA088FA6.PDF
-
-
-
Short Instruction (KA)
Kompakter kapazitiver Füllstandgrenzschalter für pulverige und feinkörnige Schüttgüter aller Art
Soliphant II FTM 32
BetriebsanleitungEN 20/01/2004Language:
English
Version:
20/01/2004
File size:
277.3 KB
File name:
KA052FA6.PDF
-
-
-
Short Instruction (KA)
Soliphant II Bedienungsanleitung
Soliphant II
BedienungsanleitungEN 01/04/1997Language:
English
Version:
01/04/1997
File size:
544.3 KB
File name:
KA056FA6.PDF
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30, FTM31, FTM32, HTM10E
Approval No.: EG 02 025-b
ATEX II 3 G
ATEX II 3 D T80°C
Protection:
EEx nA/nC II T6EN 01/08/2002Language:
English
Version:
01/08/2002
File size:
235 KB
File name:
XA190FA3.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30, FTM31, FTM32 + HTM10E
Approval No.: DMT 99 ATEX E 013
ATEX II 1/3 D IP65 T165°C (T95°C)
ATEX II 3 D IP65 T95°CEN 01/06/2002Language:
English
Version:
01/06/2002
File size:
194.2 KB
File name:
XA023FA3.PDF
-