This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level measurement, radar, contactless.
Application: liquids.
Small antenna; 2-wire loop power.
Suitable for small vessels.
Setup-/diagnostic software
included.
Volume calculation / Linearization.
Open air test site authorization.
Application safety.
:: Independent of temperature/pressure.
:: Independent of vapor.
:: Independent of gas layers.
:: Pressure tight process separation.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Short Instruction (KA)
FMR2x, FMP4x, FMU4x - Exchange of terminal module
FMR2x, FMP4x, FMU4x - Exchange of terminal module
Language:
English
Version:
20/04/2021
File size:
196.1 KB
File name:
KA00580F_A2.pdf
-
-
-
Installation Instructions (EA)
Cover F23 Installation instruction
Levelflex M, Micropilot M
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
346 KB
File name:
EA0025FA2_1009.pdf
-
-
-
Installation Instructions (EA)
Terminal module for housing F12/F23 Installation Instruction
Micropilot M, Levelflex M, Prosonic M
EN 03/07/2013Language:
English
Version:
03/07/2013
File size:
488.3 KB
File name:
EA01079FA2_0113.pdf
-
-
-
Certificates FM/CSA (ZD)
Grounding of screen variations
Screen grounding
Language:
English
Version:
01/07/2006
File size:
24.7 KB
File name:
ZD021FEN.PDF
-
-
-
Special Documentation (SD)
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 3,
DD Revision: 3, Device ID: 0x100F, Software Revision: 2.04Language:
English
Version:
01/10/2006
File size:
811.8 KB
File name:
SD017_Certificate_EH_RA_002A.pdf
-
-
-
Special Documentation (SD)
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 4,
DD Revision: 1, Device ID: 0x100F, Software Revision: 4.00Language:
English
Version:
01/10/2006
File size:
811.8 KB
File name:
SD018_Certificate_EH_RA_003A.pdf
-
-
-
Special Documentation (SD)
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 3,
DD Revision: 3, Device ID: 0x100F, Software Revision: 1.0Language:
English
Version:
01/10/2006
File size:
811.8 KB
File name:
SD016_Certificate_EH_RA_001A.pdf
-
-
-
Special Documentation (SD)
Interoperability Statement: Micropilot M, HART
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, HART Level Transmitter, Device Revision: 2, Device ID
0x0f, Software Revision: 1.02.00Language:
English
Version:
01/04/2006
File size:
796.4 KB
File name:
SD036_Certificate_EH_RA_021A.pdf
-
-
-
Manufacturer Information (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN 30/07/201505/02/201510/07/201408/04/201418/03/2013Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
-
-
-
Manufacturer Information (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 30/07/201513/01/201515/04/201407/01/201418/03/2013Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
-