This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level instrument, continuous.
Measurement ultrasonic, contactless.
Membrane/sensor enclosure Tefzel ETFE.
Max meas. range under ideal condition:
Liquid 10m/32ft, solid 5m/16ft.
Blocking distance 50cm/1.6ft.
Max operat. temp. -40..95oC/-40..203oF.
Max operating press. 4bar (60psi) abs.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
Protection class IP68 NEMA6P.
:: Weather resistance.
:: Overflow safe.
With mounting flange FAU80.
:: Flush mounting.
:: Food application.
:: SIP/CIP-suitable.
Sensor cable up to 300m connectable.
Only available for spare part delivery!
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
FAU40 alignment unit
Installation accessory for ultrasonic or microwave sensors with cable
connectionEN 01/03/202106/09/200501/07/2003Language:
English
Version:
01/03/2021
File size:
446.3 KB
File name:
TI00179FEN_1021.pdf
-
-
-
Technical Information (TI)
Prosonic FDU80/80F/81/81F/82/83/84/85/86 Technical Information
Sensors for non-contact, continuous measurement of level and flow
EN 11/06/200817/12/200728/03/200720/07/200501/08/2002Language:
English
Version:
11/06/2008
File size:
421.7 KB
File name:
TI189FEN_0608.pdf
-
-
-
Technical Information (TI)
Technical information for prosonic Ultrasonic Level Measuring System
Universal ultrasonic level transmitter with rugged sensors for level or open channel flow measurement. Universal transmitters cove
a wide range of measurement and control applications for both liquids and solids measurement.Language:
English
Version:
01/11/1999
File size:
421.3 KB
File name:
ti013f.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic FDU80, FDU81, FDU82, FDU80F, FDU81F
PTB 01 ATEX 2111
ATEX II 2 G Protection: EEx m II T6...T5EN 01/07/2005Language:
English
Version:
01/07/2005
File size:
524.7 KB
File name:
XA117FA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic FDU80, FDU81, FDU82, FDU80F, FDU81F
EG 02 001-a
ATEX II 3 G Protection: EEx nA II T6EN 01/07/2005Language:
English
Version:
01/07/2005
File size:
360.5 KB
File name:
XA201FA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic FDU80, FDU80F, FDU81, FDU81F, FDU82, FDU83, FDU84, FDU85, FDU86
EG 02 002-a
ATEX II 3 D IP68 T90 °C, T150 °CEN 01/07/2005Language:
English
Version:
01/07/2005
File size:
440.4 KB
File name:
XA202FA3.PDF
-
-
-
Certificates FM/CSA (ZD)
Prosonic FDU8x
FM
Drawing No.: 960319-0015 E Drawing Type: Installation drwaingLanguage:
English
Version:
01/06/2000
File size:
215.8 KB
File name:
ZD044FEN.PDF
-
-
-
Certificates FM/CSA (ZD)
Prosonic FDU8x
CSA
Drawing No.: 960319-3015 B Drawing Type: Installation drawingLanguage:
English
Version:
01/01/2000
File size:
8.9 KB
File name:
ZD047FEN.PDF
-