![DC26TAS Product picture of: DC26TAS](https://portal.endress.com/webapp/picturepool/500/0/DC26TAS.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![DC26TAS Product picture of: DC26TAS](https://portal.endress.com/webapp/picturepool/500/0/DC26TAS.jpg)
Level measurement, capacitive.
Application: liquids.
Partial insulated rope probe.
Additional safety features.
:: High pressure / high temperature
:: Longtime stable tightness
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Multicap T DC 12 TA, Multicap T DC 11/16/21/26 TAN, Multicap T DC 11/16/21/26 TAS Technical Information
Compact capacitive level probes (with North American certificates)
Fully and partially insulated rod and rope probesEN 01/04/2003Language:
English
Version:
01/04/2003
File size:
2 MB
File name:
TI239FEN.PDF
-
-
-
Operating Instruction (BA)
Multicap T DC 12 TA DC 11/16/21/26 TAN DC 11/16/21/26 TAS Operating Instructions
Compact capacitive level probes (with European certificates). Fully and partially insulated rod and rope probes.
EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
1.1 MB
File name:
BA157FEN.PDF
-
-
-
Ex Safety Instruction (XA)
Probes and electronic inserts
Approval No.: KEMA 99 ATEX 3122
ATEX II 2 G
ATEX 2(2) G
Protection:
EEx ia IIC T3...T6
EEx d[ia] IICT3...T6EN 01/09/2001Language:
English
Version:
01/09/2001
File size:
195.5 KB
File name:
XA060FA3.PDF
-
-
-
Certificates FM/CSA (ZD)
Multicap DC..A., DC..TA. + FEC12
CSA
Drawing No.: 960347-1034 B
Drawing Type: Installation DrawingLanguage:
English
Version:
01/05/1998
File size:
18.8 KB
File name:
ZD007FEN.PDF
-
-
-
Certificates FM/CSA (ZD)
Multicap DC..A., DC..TA. + FEC12
FM
Drawing No.: 960346-0124 C
Drawing Type: Control DrawingLanguage:
English
Version:
01/06/1998
File size:
14.5 KB
File name:
ZD013FEN.PDF
-
-
-
Certificates FM/CSA (ZD)
Multicap DC..A., DC..TA.
FM
Drawing No.: 960383-0017 A
Drawing Type: Control DrawingLanguage:
English
Version:
01/10/1998
File size:
32 KB
File name:
ZD023fen.pdf
-
-
-
Certificates FM/CSA (ZD)
Multicap DC..A., DC..TA. + EC16Z, EC17Z, EC27Z, EC37Z, EC47Z
CSA
Drawing No.: 960346-1125 B
Drawing Type: Installation DrawingLanguage:
English
Version:
01/05/1998
File size:
18 KB
File name:
ZD006FEN.PDF
-
-
-
Certificates FM/CSA (ZD)
Multicap DC..A., DC..TA. + EC17Z, EC37Z, EC47Z
FM
Drawing No.: 960346-0125 C
Drawing Type: Control DrawingLanguage:
English
Version:
01/06/1998
File size:
20.1 KB
File name:
ZD014FEN.PDF
-
-
-
General Station Description (GSD)
General Station Description (GSD) - Multicap - PROFIBUS PA
Any, PROFIBUS System, Any
File size:
1.7 MB
File name:
EH_PA_LE_Multicap_0x153A_V01_00_PALIB.zip
Device Type:
0x153A
Firmware:
1.0
Version:
1.00.00
Date:
14/04/2014
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - Multicap - PROFIBUS PA
SIEMENS, PDM, 6.0 SP5
File size:
27.5 KB
File name:
EH_PA_LE_Multicap_153A_0x03_0x01_PDM.zip
Device Type:
0x153A
DD Revision:
1
Firmware:
1.0
Version:
1.00.00
Date:
07/01/2019
-