This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level measurement, capacitive.
Application: liquids.
Fully insulated rope probe.
Additional safety feature.
Usable at small space to ceiling.
Housing, separate terminal chamber.
:: High pressure / high temperature
:: Longtime stable tightness
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Multicap DC 11/16/21/26 EN, Multicap DC 11/16/21/26 ES Technical Information
Fully and partially insulated rod and rope probes for capacitive level measurement and limit detection
(European certificates).EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
749.6 KB
File name:
TI242FEN.PDF
-
-
-
Operating Instruction (BA)
Multicap DC 11/16/21/26 EN DC 11/16/21/26 ES Operating Instructions
Fully and partially insulated rod and rope probes for capacitive level measurement and limit detection (North American
certificates).EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
886 KB
File name:
BA155FEN.PDF
-
-
-
Short Instruction (KA)
DCxx - echange of terminal module (FEC12)
Mulitcap probe DCxx - echange of terminal module (FEC12)
EN 16/04/2021Language:
English
Version:
16/04/2021
File size:
120.5 KB
File name:
KA0057200_A2.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Probes and electronic inserts
II 1/2 G, II 2 G EEx ia IIC/IIB T6
PTB 98 ATEX 2215 X (ATEX)EN 01/01/2002Language:
English
Version:
01/01/2002
File size:
250.9 KB
File name:
XA080FA3.PDF
-
-
-
Ex Safety Instruction (XA)
Probes and electronic inserts
Approval No.: EG 04 005-a
ATEX II 3 G
Protection:
EEx nA/nC II T6EN 01/11/2003Language:
English
Version:
01/11/2003
File size:
350.8 KB
File name:
XA260Fa3.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Probes and electronic inserts
II 1/2 G, II 2 G EEx ia IIC T6, EEx ia IIB T6
PBT 98 ATEX 2215 X (ATEX)EN 01/01/2004Language:
English
Version:
01/01/2004
File size:
501.3 KB
File name:
Xa024fa3.PDF
-
-
-
Ex Safety Instruction (XA)
Probes and electronic inserts
Approval No.: KEMA 99 ATEX 3122
ATEX II 2 G
ATEX 2(2) G
Protection:
EEx ia IIC T3...T6
EEx d[ia] IICT3...T6EN 01/09/2001Language:
English
Version:
01/09/2001
File size:
195.5 KB
File name:
XA060FA3.PDF
-
-
-
General Station Description (GSD)
General Station Description (GSD) - Multicap - PROFIBUS PA
Any, PROFIBUS System, Any
File size:
1.7 MB
File name:
EH_PA_LE_Multicap_0x153A_V01_00_PALIB.zip
Device Type:
0x153A
Firmware:
1.0
Version:
1.00.00
Date:
14/04/2014
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - Multicap - PROFIBUS PA
SIEMENS, PDM, 6.0 SP5
File size:
27.5 KB
File name:
EH_PA_LE_Multicap_153A_0x03_0x01_PDM.zip
Device Type:
0x153A
DD Revision:
1
Firmware:
1.0
Version:
1.00.00
Date:
07/01/2019
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Multicap - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Multicap_FEC_12_V1_0___1_2.zip
Device Type:
0x0008
Device Revision:
1
Firmware:
1.2
Version:
1.4.188.39
Date:
11/05/2023
-