This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Ultrasonic flowmeter
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Prosonic Flow 90U, 90W, 91W, 93C, 93U, 93W Technical Information (SI units)
Ultrasonic Flow Measuring System
Volume Flow Measurement for Standard Applications with Water, Wastewater
and Process WaterEN 01/04/200601/05/200515/10/200301/12/2002Language:
English
Version:
01/04/2006
File size:
1.4 MB
File name:
TI057DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 90 Operating Instructions
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.EN 01/11/200415/10/200301/12/2002Language:
English
Version:
01/11/2004
File size:
2.7 MB
File name:
BA068DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 90 PROFIBUS-PA Operating Instructions
Ultrasonic Flow Measuring System with PROFIBUS-PA interface. The
description of the device functions are in a seperate documentation.EN 01/11/200401/12/2002Language:
English
Version:
01/11/2004
File size:
3.8 MB
File name:
BA074DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 90 Device Functions
Description of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Prosonic Flow90.EN 01/11/200415/10/200301/12/2002Language:
English
Version:
01/11/2004
File size:
1.2 MB
File name:
BA069DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 90 PROFIBUS-PA Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Operating Instructions PROline Prosonic Flow90
PROFIBUS-PA.EN 01/11/200401/12/2002Language:
English
Version:
01/11/2004
File size:
2.3 MB
File name:
BA075DEN.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow 90, 91, 93 Sonderdokumentation / Special Documentation
Montageanleitung für die Verbindung Sensoren / Messumformer bei
Verwendung von flexiblen Kabelschutzrohren
Mounting instruc
tions for the sensor / transmitter connection using flxible conduitEN 01/11/2006Language:
English
Version:
01/11/2006
File size:
228.6 KB
File name:
KA015Da2.pdf
-
-
-
Installation Instructions (EA)
Replacing transmitter parts Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Prosonic Flow 90, 93,
t-mass 65, Cubemass 8CN, CNGmass 8DFEN 01/04/201918/11/2011Language:
English
Version:
01/04/2019
File size:
1.2 MB
File name:
EA00037DA2_1519.pdf
-
-
-
Installation Instructions (EA)
Replacing cover and O-ring Installation Instructions
romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME,
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9
2, 93, t-mass 65, Prowirl 72, 73EN 01/10/201828/06/2012Language:
English
Version:
01/10/2018
File size:
520.1 KB
File name:
EA00098DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing amplifier board Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201805/08/2014Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201818/11/2011Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
-