This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Industrial vortex flowmeter for the
flow measurement of gas, liquid or
steam. Wafer meter body for instal-
lation between flanges (a mounting
set,to ensure concentric installation,
may be ordered separately). Capacitive
sensor with high immunity to vibration
and thermal shock. Accuracy 0.75% of
rate for liquids, 1% of rate for gas
and steam. Loop-powered compact version,
protection type NEMA 4X / IP67.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Prowirl 77 Karta katalogowa
Przepływomierz wirowy do pomiaru przepływu cieczy,
pary i gazów.EN 01/03/2000Language:
Polish
Version:
01/03/2000
File size:
866 KB
File name:
Ti040dpl.pdf
-
-
-
Operating Instruction (BA)
Prowirl 77 PROFIBUS-DP/-PA Operating Manual
Vortex Flow Measuring System (with PROFIBUS-DP/-PA interface) for
measuring gas, steam and liquids.EN 01/03/2000Language:
English
Version:
01/03/2000
File size:
1.3 MB
File name:
ba037den.pdf
-
-
-
Operating Instruction (BA)
Prowirl 77 (PFM) Operating Manual
Vortex Flow Measuring System for measuring gas, steam and liquids
<br>(Version: PFM)EN 01/03/2000Language:
English
Version:
01/03/2000
File size:
535.7 KB
File name:
ba034den.pdf
-
-
-
Operating Instruction (BA)
Prowirl 77 (HART) Operating Manual
Vortex Flow Measuring System for measuring gas, steam and liquids
<br>(Version: 4...20 mA/HART).EN 01/03/2000Language:
English
Version:
01/03/2000
File size:
800.2 KB
File name:
ba032den.pdf
-
-
-
Installation Instructions (EA)
Change of device roots in CER database Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72,
73EN 01/10/201829/07/2015Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 77ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA032D, BA034D, BA037D.
Ex documentation for the operating instruction BA032D, BA034D,
BA037D.
Documentation Ex relative à la mise en service BA032D, BA034D, BA037D.EN 01/03/2000Language:
English
Version:
01/03/2000
File size:
548.4 KB
File name:
XA018DA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 77ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA032D, BA034D.
Ex documentation for the operating instruction BA032D,
BA034D.
Documentation Ex relative à la mise en service BA032D, BA034D.EN 01/03/2000Language:
English
Version:
01/03/2000
File size:
805 KB
File name:
XA017DA3.pdf
-
-
-
Manufacturer Information (MI)
Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 25/11/201531/07/201502/02/201529/01/201508/04/2014Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
-
-
-
Manufacturer Information (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN 30/07/201505/02/201510/07/201408/04/201418/03/2013Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
-
-
-
Manufacturer Information (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 30/07/201513/01/201515/04/201407/01/201418/03/2013Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
-