Electromagnetic flowmeter
Successor
The flowmeter for highest medium temperatures with flexible system integration. Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
Promag 33
Technical Information
English version - 04/1999
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/04/1999
File size:
779.3 KB
File name:
TI027DEN.pdf
23 documents
Promag 33
Technical Information
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French Italian Russian
01/04/1999
Language:
English
Version:
01/04/1999
File size:
779.3 KB
File name:
TI027DEN.pdf
Promag 33
Operating Instructions
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French Russian
01/04/1999
Language:
English
Version:
01/04/1999
File size:
1.4 MB
File name:
BA009DEN.pdf
Promag 33
PROFIBUS DP/PA
Operating Instructions
Electromagnetic Flow Measuring System (with PROFIBUS-DP/-PA interface) for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/03/2000
File size:
2.7 MB
File name:
BA029DEN.pdf
Change of device roots in CER database
Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72, 73
EN
German
01/10/2018
29/07/2015
Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
Promag 33ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA009D. Ex documentation for the operating instruction BA009D. Documentation Ex relative à la mise en service BA009D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
981.3 KB
File name:
XA016DA3.pdf
Promag 33ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA009D, BA029D. Ex documentation for the operating instruction BA009D, BA029D. Documentation Ex relative à la mise en service BA009D, BA029D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
1.4 MB
File name:
XA009DA3.pdf
PRM HART Package V1.08.00
Manufacturer Information includes PRM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00
EN
German
30/07/2015
05/02/2015
10/07/2014
08/04/2014
18/03/2013
Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
AMS HART Package V1.12.00
Manufacturer Information includes AMS - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00
EN
German
30/07/2015
13/01/2015
15/04/2014
07/01/2014
18/03/2013
Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
Simatic PDM PROFIBUS Package V1.12.00
Manufacturer Information includes PDM - Device List, Release Notes –
PROFIBUS
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00
EN
German
25/11/2015
31/07/2015
02/02/2015
29/01/2015
08/04/2014
Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
PRM FOUNDATION fieldbus Package V1.05.00
Manufacturer Information includes PRM - Device List, Release Notes –
FOUNDATION fieldbus
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00
EN
30/07/2015
03/02/2015
11/04/2014
13/07/2012
15/04/2011
Language:
English
Version:
30/07/2015
File size:
245.1 KB
File name:
MI00097S_04_en_05.15.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power supply 30/31/33 85-260VAC
Drawing number
Order code
E
50093534
Kit power supply 30/31/33 85-260VACEx
Drawing number
Order code
E
50093597
Kit power s. 30/31/33 20-55AC/16-62DC
Drawing number
Order code
E
50093535
Kit pow s.30/31/33 20-55AC/16-62DC EX
Drawing number
Order code
E
50093596
Kit 10 fuses 250 VAC 1A00 slow-blow
Drawing number
Order code
4
50093519
Kit 10 fuses 250 VAC 2A50 slow-blow
Drawing number
Order code
4
50093524
Kit filter board 85-260VAC
Drawing number
Order code
F
50093542
Kit filter board 85-260VAC Ex
Drawing number
Order code
F
50093532
Kit filter board 20-55VAC/16-62VDC
Drawing number
Order code
F
50093543
Kit filter board 20-55VAC/16-62VDC Ex
Drawing number
Order code
F
50093533
Kit meas.amplifier PROMAG 33
Drawing number
Order code
B
50093531
Kit meas. amplifier Promag 33 Ex
Drawing number
Order code
B
50093591
Kit software 3Xmeas.amplifier current
Kit com33/35 HART/freq./RS485/stat.In
Drawing number
Order code
C
50093529
Kit commodule 33/35 HART+freq.
Drawing number
Order code
C
50093536
Kit commodule 33/35 PROFIBUS PA
Drawing number
Order code
C
50093577
Kit commodule 33/35 PROFIBUS DP
Drawing number
Order code
C
50093593
Kit commodule 33 HART+freq. Ex i
Drawing number
Order code
C
50093594
Kit commodule 33 HART+freq. Ex
Drawing number
Order code
C
50093595
Kit software 33/35 commodule current
Drawing number
Order code
3
50070603
Kit software33/35com PROFIBUS current
Drawing number
Order code
3
50092594
Kit display module Promag 33/35
Drawing number
Order code
D
50093610
Kit preamplifier 3X sensor F FL
Drawing number
Order code
18
50093616
Kit connect. b.Promag 30/33 el. FS/FL
Drawing number
Order code
12
50093558
Kit connecting board 3X sensor F FS
Drawing number
Order code
18
50093565
Kit conn. board 3X/60/63/DMU93electr.
Drawing number
Order code
G
50093526
Kit DAT memory 3X/6X/DMU93
Drawing number
Order code
2
50093528
Kit base support 3X/6X/DMU93
Drawing number
Order code
1
50093663
Kit cover 3X/60/63 blind version
Drawing number
Order code
7
50093640
Kit cover 30/33/60/63 blind vers.Ex d
Drawing number
Order code
7
50093646
Kit cover 3X/6X/DMU93 with window
Drawing number
Order code
6
50093645
Kit cover 3X/6X/DMU93 + window Ex d
Drawing number
Order code
6
50093650
Kit cover terminal compartment
Drawing number
Order code
8
50093641
Kit cover terminal compartment
Drawing number
Order code
13
50093641
Kit cover terminal compartment Ex d
Drawing number
Order code
8
50093647
Kit 10 cable glands PG 13.5
Drawing number
Order code
5
50093667
Kit 10 reductions PG 13.5/NTP 1/2"
Drawing number
Order code
5
50093668
Kit 10 reductions PG13.5/M20x1.5
Drawing number
Order code
5
50093669
Kit 10 reductions PG13.5/G 1/2"
Drawing number
Order code
5
50093670
Kit 2 cable glands M26/PG 13.5
Drawing number
Order code
5
50093675
Kit 2 cable glands M26/M20x1.5
Drawing number
Order code
5
50093676
Kit 2 cable glands M26/NTP 1/2"
Drawing number
Order code
5
50093677
Kit 2 cable glands M26/G 1/2"
Drawing number
Order code
5
50093678
Kit 2 exchange elect. PMAG F/W 4435
Kit gaskets housing 3X/6X/DMU93 comp
Drawing number
Order code
9
50093633
Kit gaskets housing 30/31/33/35 FS
Drawing number
Order code
11
50093634
Kit parts housing 3X/6X/DMU93
Drawing number
Order code
10
50093664
Electronics insert module PROMAG 33
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all