

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Electromagnetic flowmeter
Two-wire technology, PFA liner
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Proline Promag 23H Technical Information
Electromagnetic Flow Measuring System (two-wire, loop-powered) for
measuring the flow of conductive fluids in hygiene, food and beverage or
process applications.EN 01/11/201001/08/2001Language:
English
Version:
01/11/2010
File size:
638.6 KB
File name:
TI00051DEN_1310.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 23 HART Description of Device Functions
Description of the device functions (options and inputs). Additional
documentation for Operating Instructions PROline Promag 23.EN 01/02/2003Language:
English
Version:
01/02/2003
File size:
1.5 MB
File name:
ba050den.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 23 HART Operating Instructions
Electromagnetic Flow Measuring System (Two-wire, loop-powered) for
measuring the flow rate of conductive fluids. The description ofthe
device functions are in a separate documentation.EN 01/11/201001/02/2003Language:
English
Version:
01/11/2010
File size:
999.7 KB
File name:
BA00045DEN_1310.pdf
-
-
-
Short Instruction (KA)
Proline Promag 23 Brief Operating Instructions
Electromagnetic Flow Measuring System (two-wire, loop-powered)
EN 01/11/2010Language:
English
Version:
01/11/2010
File size:
437.4 KB
File name:
KA00048DEN_1310.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
Replacing T-DAT Installation Instructions
Promag 23, 53, 55, Promass 83, 84, 8WF, 8ME, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 91, 93, t-mass 65EN 15/11/201821/11/2011Language:
English
Version:
15/11/2018
File size:
481.6 KB
File name:
EA00072DA2_1418.pdf
-
-
-
Installation Instructions (EA)
Replacing S-DAT Installation Instructions
Promag 23, 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, 8WF, Cubemass
DCI 8CN, CNGmass DCI 8DF, t-mass 65EN 01/03/201821/11/2011Language:
English
Version:
01/03/2018
File size:
511.3 KB
File name:
EA00079DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing the transmitter Installation Instructions
Promag 10, 23, 50, 53, 55
EN 01/04/201902/03/2010Language:
English
Version:
01/04/2019
File size:
1 MB
File name:
EA00082DA2_1119.pdf
-
-
-
Installation Instructions (EA)
Distance sleeves in plastic process connections, sensor nominal diameter DIN DN 25 and ANSI 1" Installation Instructions
Promag 10 H, 23 H, 50 H, 53 H, 55 H
EN 01/10/201811/01/2010Language:
English
Version:
01/10/2018
File size:
176.2 KB
File name:
EA00101DA2_0218.pdf
-
-
-
Installation Instructions (EA)
Interface parts Installation Instructions
Promag 10, 23, 50, 51, 53, 55, 400, 800
EN 01/05/201728/06/2012Language:
English
Version:
01/05/2017
File size:
1.1 MB
File name:
EA00033DA2_1517.pdf
-