

- F
- L
- E
- X
Dual sensor input.
Advanced diagnostics: sensor monitoring.
PROFIBUS PA Profile V3.02.
Galvanic isolation 2kV.
Application: RTC, TC, Ohm, mV.
Current consumption: 11mA.
Mounting: head form B, DIN43729.
Factory setup:
CH1: Pt100, 3-wire, oC
CH2: inactive
Differing configuration optional
selectable.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Short Instruction (KA)
OTMT84
Dual-input temperature transmitter
with PROFIBUS® PA ProtocolEN 13/10/2015Language:
English
Version:
13/10/2015
File size:
1.8 MB
File name:
KA01220OA2_0115.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85
ATEX: II1G Ex ia IIC T6…T4 Ga
IECEx: Ex ia IIC T6…T4 GaEN 24/11/202103/05/201820/05/201608/05/201530/01/2015Language:
English
Version:
24/11/2021
File size:
719.7 KB
File name:
XA00069REN_0521.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT82, TMT84, TMT85
PROFIBUS®, FOUNDATION Fieldbus™
ATEX, IECEx: Ex ia [ia Ga] IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 20/06/202211/11/202007/11/201820/06/201623/01/2012Language:
English
Version:
20/06/2022
File size:
400.4 KB
File name:
XA01012TEN_0522-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B
ATEX:
Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc
Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc
Ex nA IIC T6 Gc, Ex ec IIC T6 Gc
Ex nA IIC Gc, Ex ec IIC GcEN 17/07/202314/11/202215/08/202219/11/201823/03/2016Language:
English
Version:
17/07/2023
File size:
445.5 KB
File name:
XA01006TEN_0823-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85, OTMT84, OTMT85
Safety instructions
ATEX: II1G Ex ia IIC T6…T4 Ga
IECEx: Ex ia IIC T6…T4 GaEN 22/01/2021Language:
English
Version:
22/01/2021
File size:
721.2 KB
File name:
XA02364TEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT82, TMT84, TMT85
HART®, PROFIBUS®, FOUNDATION Fieldbus™
Ex ia [ia Ga] IIC T4...T6 GbEN 27/09/202312/09/2022Language:
English
Version:
27/09/2023
File size:
396.2 KB
File name:
XA02917TEN_0223-00.pdf
-
-
-
Special Documentation (SD)
List of Tested Devices and Versions ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry
This document lists all relevant components and devices with versions as
used for
testing of the Reference Topology ME01. All content of this document is
jointly
developed, reviewed and approved by Mitsubishi Electric and
Endress+Hauser as a
common deliverable of Open Integration.EN 20/11/201517/11/2014Language:
English
Version:
20/11/2015
File size:
425.4 KB
File name:
SD01434SEN_0215.pdf
-
-
-
Special Documentation (SD)
Integration Test Summary ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry
This document provides a brief summary of Open Integration tests for
Reference
Topology ME01. All content of this document is jointly developed,
reviewed and
approved by Mitsubishi Electric and Endress+Hauser as a common
deliverable of Open
Integration.EN 20/11/201517/11/2014Language:
English
Version:
20/11/2015
File size:
475.5 KB
File name:
SD01433SEN_0215.pdf
-
-
-
Special Documentation (SD)
Integration Tutorial ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry
This document provides a step by step description on how to integrate
Endress+Hauser
PROFIBUS devices with the Mitsubishi Electric MELSEC Q System. All
content of this
document is jointly developed, reviewed and approved by Mitsubishi
Electric and
Endress+Hauser as a common deliverable of Open Integration.EN 20/11/201517/11/2014Language:
English
Version:
20/11/2015
File size:
5.3 MB
File name:
SD01432SEN_0215.pdf
-
-
-
Special Documentation (SD)
Reference Topology ME01 Mitsubishi Electric MELSEC System Q and PROFIBUSfor Water & Wastewater Industry
This document specifies the Open Integration Reference Topology ME01.
All content of
this document is jointly developed, reviewedand approved by Mitsubishi
Electric and
Endress+Hauser as acommon deliverable of Open Integration.EN 20/11/201517/11/2014Language:
English
Version:
20/11/2015
File size:
735.5 KB
File name:
SD01431SEN_0215.pdf
-