
Specs at a glance
-
Accuracy
(Pt100,Pt1000, -50…+250°C) <= 0,1 K
(Pt100,Pt1000, -58…+482°F) <= 0,18° F
Field of application
The iTEMP TMT31 4-20 mA temperature transmitter is designed for customers in all industries who want to easily select, order, install and operate simple products. It is a reliable, long-term stable, single-channel 4-20 mA temperature transmitter for modular thermometers with form B connection head or for installation in control cabinets with DINrail mounting. The capable iTEMP TMT31 can be used with either all Pt100 and Pt1000 RTD sensors, or all common thermocouple sensors.
Reliability, long-term stability, high accuracy and diagnostic functions
Installation in industrial and hygienic thermometers with terminal head form B
DINrail device for installation in control cabinets
Available with input for either RTD thermometers or for TC thermometers
Can be parameterized or preprogrammed at the factory
Benefits
Push-in terminals for fast and tool-free wiring during installation or maintenance
Optimization of the accuracy of the measuring point through sensor-transmitter-matching (CvD)
Diagnostic information according to NAMUR NE107
Increased safety through Ex approvals
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI iTEMP TMT31
English version - 08/2024
Temperature transmitter
EN 31/08/202430/06/2021Language:
English
Version:
31/08/2024
File size:
1.4 MB
File name:
TI01613TEN_0224-00.pdf
-
-
-
Communication DTM
Communication DTM - Liquiline CM14 pH, Liquiline CM14 Oxygen, Liquiline CM14 CI, Liquiline CM14 CC, Smartec CLD18, RID14/RID16, iTEM P TMT71, RIA45, RIA46, RMA42, iTEMP TMT31, iTEMP TMT82, Liquiline CM44x, Liquistation CSFxx, Liquiline Systems, Memograph M RSG45, E cograph T RSG35, Promass 100, Dosimass, Dosimag, Batch Controller RA33, EngyCal RS33, EngyCal RH33, RU48 - Common data interface
Language neutral - 11/2024
Endress+Hauser, FieldCare, 2.18.00 Endress+Hauser, Field Xpert SMT70, 1.08.05 Endress+Hauser, DeviceCare, 1.08.05
Language:
Language neutral
Version:
25/11/2024
File size:
313.9 MB
File name:
EH_CDI_CommDTM_V2.09.11.zip
-
-
-
Technical Information (TI)
TI iTEMP TMT31
Temperature transmitter
EN 31/08/202430/06/2021Language:
English
Version:
31/08/2024
File size:
1.4 MB
File name:
TI01613TEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT31
Temperature transmitter
EN 20/12/202429/10/2021Language:
English
Version:
20/12/2024
File size:
1.7 MB
File name:
BA02157TEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP iTEMP TMT31
Temperature transmitter
EN 15/01/202501/12/2021Language:
English
Version:
15/01/2025
File size:
539.7 KB
File name:
GP01182TEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT31
Temperature transmitter
4-20 mA temperature transmitter as head or DIN rail device with one RTD or one TC sensor input suitable for use in zone 2 (Ex ec) /
Div. 2 areasEN 13/12/202419/10/202320/05/202208/12/202103/12/2021Language:
English
Version:
13/12/2024
File size:
718.3 KB
File name:
KA01540TEN_0524-00.pdf
-
-
-
Installation Instructions (EA)
Bild des Temperaturtransmitter TMT31
Bild des Temperaturtransmitter TMT31
EN 01/01/2021Language:
English
Version:
01/01/2021
File size:
119.6 KB
File name:
Bild TMT31.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing CSA
Control drawing CSA
Language:
English
Version:
05/09/2022
File size:
74.7 KB
File name:
10000012751.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT31
ATEX: Ex ec IIC Gc
EN 30/04/202529/10/2021Language:
English
Version:
30/04/2025
File size:
440.5 KB
File name:
XA02682TEN_0225-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.9 MB
File name:
FA00006Tde.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-